COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
13 x 6 mm (0.52 x 0.24 in). Axially Grooved Bearings. 5V (4.5~5.5V range). Brushless Commutation for long life operation. RoHS Compliant.
Insulation Resistance |
N/A 10 mO |
Bearing |
N/A Axially-grooved |
Current |
N/A 66 mA |
Rated Voltage |
N/A 5.0 V |
Speed (rpm) |
N/A 18000 (+/- 20%) |
Operating Voltage (VDC) |
N/A 4.5~5.5 |
Hipot Test Voltage (VAC) |
N/A 500 |
