COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
- Impeller: Aluminum
- Life: 40,000 hours
- IP Rating: IP44
- Operating Temp: -25C~+40C
- Bearings: Ball
- RoHS Compliant
Unit of Measure
Specifications
Size (mm) |
N/A 320 |
Size (in) |
N/A 12.6 |
Voltage/Frequency (V/Hz) |
N/A 230/50/60 |
Current (A) |
N/A 0.55/0.75 |
Power (W) |
N/A 123/162 |
Speed (rpm) |
N/A 1390/1580 |
Airflow (Q) |
N/A 25.54 m³/min29.65 m³/min1550.00 m³/h1800.00 m³/h912.00 cfm1059.00 cfm |
Capacitor (µF/VDB) |
N/A 4/450 |
Insulation Class |
N/A F |
