COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
-
AC Centrifugal Fans
ac-centrifugal-fans
-
AC Centrifugal Fans with backward curve blades
RoHS compliant, sizes from 133mm (5.2") to 355mm (14") and voltages from 115V to 230V. 107 CFM to 1,324 CFM. High efficiency inlet designs, lubricated maintenance-free ball bearings, vibration-free operation, compact and rugged rugged construction. IP20/23/44 ratings w/40,000 hours operation. Insulation class B/F.
-
AC Centrifugal Fans with forward curve blades
RoHS compliant forward curve AC centrifugal fans. Sizes from 133mm (5.2") to 320mm (12.6") and 230V. Airflow from 230 CFM to 5,886 CFM. High efficiency inlet designs, lubricated maintenance-free ball bearings, vibration-free operation, compact and rugged rugged construction. IP42 rating w/40,000 hours operation. Insulation class F.