COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
- Impeller: PA66
- Life: 40,000 hours
- IP Rating: IP44
- Operating Temp: -25C~+40C
- Bearings: Ball
- RoHS Compliant
Unit of Measure
Specifications
Size (mm) |
N/A 250 |
Size (in) |
N/A 9.8 |
Voltage/Frequency (V/Hz) |
N/A 230/50/60 |
Current (A) |
N/A 0.76/1.08 |
Power (W) |
N/A 173/245 |
Speed (rpm) |
N/A 2600/2790 |
Airflow (Q) |
N/A 21.76 m³/min22.74 m³/min1320.00 m³/h1380.00 m³/h777.00 cfm812.00 cfm |
Capacitor (µF/VDB) |
N/A 5/450 |
Insulation Class |
N/A F |
