COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
- Impeller: PA66
- Life: 40,000 hours
- IP Rating: IP44
- Operating Temp: -25C~+40C
- Bearings: Ball
- RoHS Compliant
Unit of Measure
Specifications
Size (mm) |
N/A 225 |
Size (in) |
N/A 8.8 |
Voltage/Frequency (V/Hz) |
N/A 230/50/60 |
Current (A) |
N/A 0.67/0.80 |
Power (W) |
N/A 142/183 |
Speed (rpm) |
N/A 2600/2900 |
Airflow (Q) |
N/A 17.81 m³/min19.94 m³/min1080.00 m³/h1210.00 m³/h636.00 cfm712.00 cfm |
Capacitor (µF/VDB) |
N/A 4/450 |
Insulation Class |
N/A F |
