COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
- Impeller: PA66
- Life: 40,000 hours
- IP Rating: IP44
- Operating Temp: -25C~+40C
- Bearings: Ball
- RoHS Compliant
Unit of Measure
Specifications
Size (mm) |
N/A 225 |
Size (in) |
N/A 8.8 |
Voltage/Frequency (V/Hz) |
N/A 230/50/60 |
Current (A) |
N/A 0.80/0.86 |
Power (W) |
N/A 147/195 |
Speed (rpm) |
N/A 2800/3100 |
Airflow (Q) |
N/A 18.28 m³/min20.92 m³/min1110.00 m³/h1270.00 m³/h653.00 cfm747.00 cfm |
Capacitor (µF/VDB) |
N/A 5/450 |
Insulation Class |
N/A F |
