COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
- Impeller: PA66+25%GF
- Operating Temp: -30C~+60C
- Bearings: Ball
- Lead Wires: 22 AWG
- RoHS Compliant
Unit of Measure
Specifications
Size (mm) |
N/A 360 |
Size (in) |
N/A 14.2 |
Voltage/Frequency (V/Hz) |
N/A 230/50/60 |
Speed (rpm) |
N/A 880/990 |
Power (W) |
N/A 71/92 |
Current (A) |
N/A 0.30/0.39 |
Airflow (Q) |
N/A 30.46 m³/min33.94 m³/min1850.00 m³/h2060.00 m³/h1088.00 cfm1212.00 cfm |
Capacitor/Connection |
N/A 2.5/450 |
Insulation Class |
N/A F |
