COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
-
AC Axial Fans
ac-axial-fans
-
AC Axial Fans
AC Axial Fans
(10)RoHS compliant AC axial fans. Sizes from 290mm (11.4") to 800mm (31.5") and voltages from 230V, 300-400V. Airflow from 677 CFM to 14,714 CFM. High efficiency inlet designs, lubricated maintenance-free ball bearings, vibration-free operation, compact and rugged construction. IP54 rating w/40,000 hours operation. Insulation class F.