COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
- Impeller: PA66+25%GF
- Operating Temp: -30C~+60C
- Bearings: Ball
- Lead Wires: 22 AWG
- RoHS Compliant
Unit of Measure
Specifications
Size (mm) |
N/A 290 |
Size (in) |
N/A 11.4 |
Voltage/Frequency (V/Hz) |
N/A 230/50/60 |
Speed (rpm) |
N/A 1320/1500 |
Power (W) |
N/A 74/86 |
Current (A) |
N/A 0.32/0.36 |
Airflow (Q) |
N/A 18.96 m³/min21.59 m³/min1150.00 m³/h1310.00 m³/h677.00 cfm771.00 cfm |
Capacitor/Connection |
N/A 2/450 |
Insulation Class |
N/A F |
