COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Rectangular Positive Temperature Coefficient (PTC) Thermistors
Positive Temperature Coefficient (PTC) Themistors
Pelonis Technologies' innovative PTC Thermistors are at the heart of Fin PTC Air Heaters and PTC Heat Conductors and are a great choice for providing controlled electrical heat. Their design flexibility and self-regulating electric heat characteristics make them ideal for increased heat transfer and they are uniquely engineered to provide safe and energy efficient heating and long life operation.
1 2
Clear
Filter
Rated Voltage (V)
Resistance at 25 Degree Celsius (ºC) Temperature (Ohm)
Voltage (V)
Width (mm)
Length (mm)
Thickness (mm)
Model Number |
Item Name |
Rated Voltage |
Width |
Length |
Thickness |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| KLC3021401500245-220 | N/A 360 Volt (V) Rated Voltage and 2.45 Millimeter (mm) Thickness Rectangular Positive Temperature Coefficient (PTC) Thermistor | Rated Voltage N/A 360 V | Width N/A 15 mm | Length N/A 21.4 mm | Thickness N/A 2.45 mm |
Add To Cart
Request Quote |
| KLC1021401500210-245 | N/A 110 or 220 Volt (V) Rated Voltage and 2.1 Millimeter (mm) Thickness Rectangular Positive Temperature Coefficient (PTC) Thermistor | Rated Voltage N/A 110 V220 V | Width N/A 15 mm | Length N/A 21.4 mm | Thickness N/A 2.1 mm |
Add To Cart
Request Quote |
| KLC1021401500245-245 | N/A 100 or 220 Volt (V) Rated Voltage and 2.45 Millimeter (mm) Thickness Rectangular Positive Temperature Coefficient (PTC) Thermistor | Rated Voltage N/A 110 V220 V | Width N/A 15 mm | Length N/A 21.4 mm | Thickness N/A 2.45 mm |
Add To Cart
Request Quote |
1 2