COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTF & PTDD SERIES - Smart Inline Duct Fans with Wired Control
Duct Fan and Accessories
PTF & PTDD series Inline Duct Fans are well suited for indoor
exhaust fresh air systems, ventilation, and humidification.
Each fan includes smart wired technology that can detect the
environmental temperature and adjust the motor speed from
Low, Medium, and High. It also includes a room temperature
display and a timer setting that can be set from 1-30 minutes.
Service life is enhanced by a relay switch that has been tested
for greater than 100,000 times.
exhaust fresh air systems, ventilation, and humidification.
Each fan includes smart wired technology that can detect the
environmental temperature and adjust the motor speed from
Low, Medium, and High. It also includes a room temperature
display and a timer setting that can be set from 1-30 minutes.
Service life is enhanced by a relay switch that has been tested
for greater than 100,000 times.
1 2
Clear
Filter
Voltage (V)
Airflow (cfm)
Airflow (m³/h)
Pressure (inH<sub>2</sub>O)
Pressure (mmAq)
Pressure (Pa)
Noise (dBA)
Model Number |
Voltage |
Speed |
Airflow |
Pressure |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTDD-200PMZC M 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2200 rpm | Airflow N/A 450 cfm765 m³/h | Pressure N/A 1.26 inH2O32.00 mmAq313.54 Pa | Noise N/A 32 dBA |
Add To Cart
Request Quote |
| PTDD-200PMZC L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1950 rpm | Airflow N/A 406 cfm690 m³/h | Pressure N/A 1.1 inH2O27.94 mmAq273.72 Pa | Noise N/A 29 dBA |
Add To Cart
Request Quote |
1 2