COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Round 3 Volt (V) Voltage Ultra-Thin Flexible Heaters
Low Voltage (1.5 - 24V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Type
Outer Diameter (mm)
Inner Diameter (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Power Density (W/cm²)
Current (A)
Heater Material
Model Number |
Outer Diameter |
Inner Diameter |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC010d005bR6.29 | Outer Diameter N/A 10 mm | Inner Diameter N/A 5 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 6.29 Ohm | Power N/A 1.43 Watts |
Add To Cart
Request Quote |
| TSA013d000bR29.7 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 30 ºC | Resistance N/A 29.7 Ohm | Power N/A 0.3 Watts |
Add To Cart
Request Quote |
| TSC013d000bR29.7 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 30 ºC | Resistance N/A 29.7 Ohm | Power N/A 0.3 Watts |
Add To Cart
Request Quote |
| TSA013d000bR14.1 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 60 ºC | Resistance N/A 14.1 Ohm | Power N/A 0.64 Watts |
Add To Cart
Request Quote |
| TSC013d000bR14.1 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 60 ºC | Resistance N/A 14.1 Ohm | Power N/A 0.64 Watts |
Add To Cart
Request Quote |
| TSA013d000bR8.88 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 90 ºC | Resistance N/A 8.88 Ohm | Power N/A 1.01 Watts |
Add To Cart
Request Quote |
| TSC013d000bR8.88 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 90 ºC | Resistance N/A 8.88 Ohm | Power N/A 1.01 Watts |
Add To Cart
Request Quote |
| TSA013d000bR6.66 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 120 ºC | Resistance N/A 6.66 Ohm | Power N/A 1.35 Watts |
Add To Cart
Request Quote |
| TSC013d000bR6.66 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 120 ºC | Resistance N/A 6.66 Ohm | Power N/A 1.35 Watts |
Add To Cart
Request Quote |
| TSA013d000bR5 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 150 ºC | Resistance N/A 5 Ohm | Power N/A 1.8 Watts |
Add To Cart
Request Quote |
| TSC013d000bR5 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 150 ºC | Resistance N/A 5 Ohm | Power N/A 1.8 Watts |
Add To Cart
Request Quote |
| TSA013d000bR3.97 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 180 ºC | Resistance N/A 3.97 Ohm | Power N/A 2.27 Watts |
Add To Cart
Request Quote |
| TSA013d000bR3.15 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 210 ºC | Resistance N/A 3.15 Ohm | Power N/A 2.86 Watts |
Add To Cart
Request Quote |
| TSA013d006bR37.5 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 37.5 Ohm | Power N/A 0.24 Watts |
Add To Cart
Request Quote |
| TSC013d006bR37.5 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 37.5 Ohm | Power N/A 0.24 Watts |
Add To Cart
Request Quote |
| TSA013d006bR18.7 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 18.7 Ohm | Power N/A 0.48 Watts |
Add To Cart
Request Quote |
| TSC013d006bR18.7 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 18.7 Ohm | Power N/A 0.48 Watts |
Add To Cart
Request Quote |
| TSA013d006bR11.2 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 11.2 Ohm | Power N/A 0.8 Watts |
Add To Cart
Request Quote |
| TSC013d006bR11.2 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 11.2 Ohm | Power N/A 0.8 Watts |
Add To Cart
Request Quote |
| TSA013d006bR8.38 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 8.38 Ohm | Power N/A 1.07 Watts |
Add To Cart
Request Quote |
| TSC013d006bR8.38 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 8.38 Ohm | Power N/A 1.07 Watts |
Add To Cart
Request Quote |
| TSA013d006bR6.29 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 6.29 Ohm | Power N/A 1.43 Watts |
Add To Cart
Request Quote |
| TSC013d006bR6.29 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 6.29 Ohm | Power N/A 1.43 Watts |
Add To Cart
Request Quote |
| TSA013d006bR5 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 5 Ohm | Power N/A 1.8 Watts |
Add To Cart
Request Quote |
| TSC013d006bR5 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 5 Ohm | Power N/A 1.8 Watts |
Add To Cart
Request Quote |


