COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
AC Fans
All Categories
Clear
Filter
Size L (mm)
Size L (in)
Size W (mm)
Size W (in)
Size D (mm)
Size D (in)
Voltage (V)
Airflow (Q) (m³/min)
Airflow (Q) (cfm)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Size L |
Size W |
Size D |
Voltage |
Airflow (Q) |
Pressure (P) |
Noise |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| PM8038HA2BAL-7 | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.60 m³/min22.00 cfm | Pressure (P) N/A 2.80 mmAq0.11 inH2O | Noise N/A 24 dBA | $15.58 |
Add To Cart
Request Quote |
| PM8038MA2BAL-7 | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.60 m³/min21.00 cfm | Pressure (P) N/A 2.50 mmAq0.10 inH2O | Noise N/A 23 dBA | $15.58 |
Add To Cart
Request Quote |
| PM8038LA2BAL-7 | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.50 m³/min18.00 cfm | Pressure (P) N/A 1.90 mmAq0.07 inH2O | Noise N/A 20 dBA | $15.58 |
Add To Cart
Request Quote |
| RAH8025B2-C | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.70 m³/min0.80 m³/min25.00 cfm30.00 cfm | Pressure (P) N/A 3.60 mmAq5.30 mmAq0.14 inH2O0.21 inH2O | Noise N/A 27/31 dBA | $17.71 |
Add To Cart
Request Quote |
| RAM8025B2-C | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.60 m³/min0.70 m³/min21.00 cfm25.00 cfm | Pressure (P) N/A 2.60 mmAq3.80 mmAq0.10 inH2O0.15 inH2O | Noise N/A 23/27 dBA | $17.71 |
Add To Cart
Request Quote |
| RAH8025B1-C | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 25 mm1 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.70 m³/min0.80 m³/min25.00 cfm30.00 cfm | Pressure (P) N/A 3.60 mmAq5.30 mmAq0.14 inH2O0.21 inH2O | Noise N/A 27/31 dBA | $17.71 |
Add To Cart
Request Quote |
| RAM8025B1-C | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 25 mm1 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.60 m³/min0.70 m³/min21.00 cfm25.00 cfm | Pressure (P) N/A 2.60 mmAq3.80 mmAq0.10 inH2O0.15 inH2O | Noise N/A 23/27 dBA | $17.71 |
Add To Cart
Request Quote |
| PM8025HA1BAL-7 | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.50 m³/min19.00 cfm | Pressure (P) N/A 2.80 mmAq0.11 inH2O | Noise N/A 27 dBA | $14.17 |
Add To Cart
Request Quote |
| PM8025LA1BAL-7 | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.40 m³/min12.00 cfm | Pressure (P) N/A 1.20 mmAq0.05 inH2O | Noise N/A 20 dBA | $14.17 |
Add To Cart
Request Quote |
| PM8025HA2BAL-7 | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 25 mm1 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.40 m³/min16.00 cfm | Pressure (P) N/A 2.00 mmAq0.08 inH2O | Noise N/A 22 dBA | QUOTE |
Add To Cart
Request Quote |