COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
AC Fans
All Categories
Clear
Filter
Size L (mm)
Size L (in)
Size W (mm)
Size W (in)
Size D (mm)
Size D (in)
Voltage (V)
Airflow (Q) (m³/min)
Airflow (Q) (cfm)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Size L |
Size W |
Size D |
Voltage |
Airflow (Q) |
Pressure (P) |
Noise |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| RAH1238B2(5BM) | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.20 m³/min2.70 m³/min79.00 cfm96.00 cfm | Pressure (P) N/A 6.60 mmAq7.00 mmAq0.26 inH2O0.28 inH2O | Noise N/A 41/45 dBA | $24.72 |
Add To Cart
Request Quote |
| RAM1238B2(5BM) | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.10 m³/min2.30 m³/min74.00 cfm82.00 cfm | Pressure (P) N/A 4.90 mmAq5.10 mmAq0.19 inH2O0.20 inH2O | Noise N/A 39/43 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL1238B2(5BM) | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 1.80 m³/min2.10 m³/min65.00 cfm74.00 cfm | Pressure (P) N/A 2.80 mmAq4.90 mmAq0.11 inH2O0.19 inH2O | Noise N/A 37/39 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1238B1(5BM) | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.20 m³/min2.70 m³/min79.00 cfm96.00 cfm | Pressure (P) N/A 6.60 mmAq7.00 mmAq0.26 inH2O0.28 inH2O | Noise N/A 41/45 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1238B1(5BM) | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.10 m³/min2.30 m³/min74.00 cfm82.00 cfm | Pressure (P) N/A 4.90 mmAq5.10 mmAq0.19 inH2O0.20 inH2O | Noise N/A 39/43 dBA | $19.72 |
Add To Cart
Request Quote |
| RAL1238B1(5BM) | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 1.80 m³/min2.10 m³/min65.00 cfm74.00 cfm | Pressure (P) N/A 2.80 mmAq4.90 mmAq0.11 inH2O0.19 inH2O | Noise N/A 37/39 dBA | $19.72 |
Add To Cart
Request Quote |
| RAH1238B2(P5B) | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.20 m³/min2.70 m³/min79.00 cfm94.00 cfm | Pressure (P) N/A 6.80 mmAq8.80 mmAq0.27 inH2O0.35 inH2O | Noise N/A 42/44 dBA | $18.36 |
Add To Cart
Request Quote |
| RAM1238B2(P5B) | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.10 m³/min2.40 m³/min75.00 cfm83.00 cfm | Pressure (P) N/A 5.20 mmAq6.50 mmAq0.20 inH2O0.26 inH2O | Noise N/A 40/43 dBA | $18.36 |
Add To Cart
Request Quote |
| RAL1238B2(P5B) | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 1.70 m³/min2.10 m³/min61.00 cfm75.00 cfm | Pressure (P) N/A 2.80 mmAq4.20 mmAq0.11 inH2O0.17 inH2O | Noise N/A 45/50 dBA | $18.36 |
Add To Cart
Request Quote |
| RAH1238B1(P5B) | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.20 m³/min2.70 m³/min79.00 cfm94.00 cfm | Pressure (P) N/A 6.80 mmAq8.80 mmAq0.27 inH2O0.35 inH2O | Noise N/A 42/44 dBA | $18.36 |
Add To Cart
Request Quote |
| RAM1238B1(P5B) | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.10 m³/min2.40 m³/min75.00 cfm83.00 cfm | Pressure (P) N/A 5.20 mmAq6.50 mmAq0.20 inH2O0.26 inH2O | Noise N/A 40/43 dBA | $18.36 |
Add To Cart
Request Quote |
| RAL1238B1(P5B) | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 1.70 m³/min2.10 m³/min61.00 cfm75.00 cfm | Pressure (P) N/A 2.80 mmAq4.20 mmAq0.11 inH2O0.17 inH2O | Noise N/A 45/50 dBA | $18.36 |
Add To Cart
Request Quote |
| PM1238HA1BAL-7 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A | Airflow (Q) N/A 3.10 m³/min108.00 cfm | Pressure (P) N/A 7.00 mmAq0.28 inH2O | Noise N/A 45 dBA | $17.94 |
Add To Cart
Request Quote |
| PM1238MA1BAL-7 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A | Airflow (Q) N/A 2.70 m³/min97.00 cfm | Pressure (P) N/A 5.60 mmAq0.22 inH2O | Noise N/A 42 dBA | $17.94 |
Add To Cart
Request Quote |
| PM1238LA1BAL-7 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A | Airflow (Q) N/A 2.50 m³/min88.00 cfm | Pressure (P) N/A 4.60 mmAq0.18 inH2O | Noise N/A 40 dBA | $17.94 |
Add To Cart
Request Quote |
| PM1238HA2BAL-7 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A | Airflow (Q) N/A 2.80 m³/min98.00 cfm | Pressure (P) N/A 5.60 mmAq0.22 inH2O | Noise N/A 43 dBA | $17.94 |
Add To Cart
Request Quote |
| PM1238MA2BAL-7 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A | Airflow (Q) N/A 2.60 m³/min92.00 cfm | Pressure (P) N/A 5.00 mmAq0.20 inH2O | Noise N/A 41 dBA | $17.94 |
Add To Cart
Request Quote |
| PM1238LA2BAL-7 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A | Airflow (Q) N/A 2.40 m³/min85.00 cfm | Pressure (P) N/A 4.20 mmAq0.17 inH2O | Noise N/A 38 dBA | $17.94 |
Add To Cart
Request Quote |
| PM1238HA1BAL-5 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A | Airflow (Q) N/A 2.80 m³/min98.00 cfm | Pressure (P) N/A 7.70 mmAq0.30 inH2O | Noise N/A 45 dBA | $17.88 |
Add To Cart
Request Quote |
| PM1238MA1BAL-5 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A | Airflow (Q) N/A 2.40 m³/min85.00 cfm | Pressure (P) N/A 5.80 mmAq0.23 inH2O | Noise N/A 41 dBA | $17.88 |
Add To Cart
Request Quote |
| PM1238LA1BAL-5 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A | Airflow (Q) N/A 2.10 m³/min74.00 cfm | Pressure (P) N/A 4.40 mmAq0.17 inH2O | Noise N/A 36 dBA | $17.88 |
Add To Cart
Request Quote |
| PM1238HA2BAL-5 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A | Airflow (Q) N/A 2.40 m³/min85.00 cfm | Pressure (P) N/A 6.90 mmAq0.27 inH2O | Noise N/A 40 dBA | $17.88 |
Add To Cart
Request Quote |
| PM1238MA2BAL-5 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A | Airflow (Q) N/A 2.20 m³/min79.00 cfm | Pressure (P) N/A 4.00 mmAq0.16 inH2O | Noise N/A 38 dBA | $17.88 |
Add To Cart
Request Quote |
| PM1238LA2BAL-5 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A | Airflow (Q) N/A 2.00 m³/min72.00 cfm | Pressure (P) N/A 2.80 mmAq0.11 inH2O | Noise N/A 36 dBA | $17.88 |
Add To Cart
Request Quote |
| PM1225HA1BAL-7 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 1.90 m³/min67.00 cfm | Pressure (P) N/A 4.30 mmAq0.17 inH2O | Noise N/A 38 dBA | $15.13 |
Add To Cart
Request Quote |