COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
AC Fans
All Categories
Clear
Filter
Size L (mm)
Size L (in)
Size W (mm)
Size W (in)
Size D (mm)
Size D (in)
Voltage (V)
Airflow (Q) (m³/min)
Airflow (Q) (cfm)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Size L |
Size W |
Size D |
Voltage |
Airflow (Q) |
Pressure (P) |
Noise |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| PM1751LA1BAL-7 | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 120.0 V | Airflow (Q) N/A 5.70 m³/min200.00 cfm | Pressure (P) N/A 6.60 mmAq0.26 inH2O | Noise N/A 49 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1751HA2BAL-7 | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 230.0 V | Airflow (Q) N/A 6.40 m³/min226.00 cfm | Pressure (P) N/A 8.20 mmAq0.32 inH2O | Noise N/A 51 dBA | $36.64 |
Add To Cart
Request Quote |
| PM1751MA2BAL-7 | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 230.0 V | Airflow (Q) N/A 6.00 m³/min213.00 cfm | Pressure (P) N/A 7.30 mmAq0.29 inH2O | Noise N/A 51 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1751LA2BAL-7 | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 230.0 V | Airflow (Q) N/A 5.30 m³/min186.00 cfm | Pressure (P) N/A 5.60 mmAq0.22 inH2O | Noise N/A 48 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1751HA1BAL-5 | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 120.0 V | Airflow (Q) N/A 6.40 m³/min228.00 cfm | Pressure (P) N/A 13.40 mmAq0.53 inH2O | Noise N/A 49 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1751MA1BAL-5 | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 120.0 V | Airflow (Q) N/A 5.60 m³/min200.00 cfm | Pressure (P) N/A 10.30 mmAq0.41 inH2O | Noise N/A 46 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1751LA1BAL-5 | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 120.0 V | Airflow (Q) N/A 5.10 m³/min179.00 cfm | Pressure (P) N/A 8.20 mmAq0.32 inH2O | Noise N/A 42 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1751HA2BAL-5 | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 230.0 V | Airflow (Q) N/A 5.60 m³/min197.00 cfm | Pressure (P) N/A 12.50 mmAq0.49 inH2O | Noise N/A 45 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1751MA2BAL-5 | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 230.0 V | Airflow (Q) N/A 5.20 m³/min184.00 cfm | Pressure (P) N/A 11.00 mmAq0.43 inH2O | Noise N/A 43 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1751LA2BAL-5 | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 230.0 V | Airflow (Q) N/A 4.60 m³/min161.00 cfm | Pressure (P) N/A 8.40 mmAq0.33 inH2O | Noise N/A 40 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1725B2-C | Size L N/A 172 mm6.8 in | Size W N/A 51 mm2 in | Size D N/A | Voltage N/A 120.0 V | Airflow (Q) N/A 7.10 m³/min8.30 m³/min250.00 cfm293.00 cfm | Pressure (P) N/A 16.00 mmAq20.00 mmAq0.63 inH2O0.79 inH2O | Noise N/A 56/61 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1725B1-C | Size L N/A 172 mm6.8 in | Size W N/A 51 mm2 in | Size D N/A | Voltage N/A 230.0 V | Airflow (Q) N/A 7.10 m³/min8.30 m³/min250.00 cfm293.00 cfm | Pressure (P) N/A 16.00 mmAq20.00 mmAq0.63 inH2O0.79 inH2O | Noise N/A 56/61 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1725B2 | Size L N/A 172 mm6.8 in | Size W N/A 51 mm2 in | Size D N/A | Voltage N/A 120.0 V | Airflow (Q) N/A 4.60 m³/min5.30 m³/min162.00 cfm187.00 cfm | Pressure (P) N/A 12.00 mmAq14.00 mmAq2013.00 mmAq0.47 inH2O0.55 inH2O | Noise N/A 51/55 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1725B2 | Size L N/A 172 mm6.8 in | Size W N/A 51 mm2 in | Size D N/A | Voltage N/A 120.0 V | Airflow (Q) N/A 4.30 m³/min4.60 m³/min152.00 cfm162.00 cfm | Pressure (P) N/A 9.80 mmAq11.00 mmAq0.39 inH2O0.43 inH2O | Noise N/A 49/51 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL1725B2 | Size L N/A 172 mm6.8 in | Size W N/A 51 mm2 in | Size D N/A | Voltage N/A 120.0 V | Airflow (Q) N/A 3.80 m³/min4.30 m³/min133.00 cfm152.00 cfm | Pressure (P) N/A 3.70 mmAq4.70 mmAq0.15 inH2O0.19 inH2O | Noise N/A 45/49 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1725B1 | Size L N/A 172 mm6.8 in | Size W N/A 51 mm2 in | Size D N/A | Voltage N/A 230.0 V | Airflow (Q) N/A 4.60 m³/min5.30 m³/min162.00 cfm187.00 cfm | Pressure (P) N/A 12.00 mmAq14.00 mmAq2013.00 mmAq0.47 inH2O0.55 inH2O | Noise N/A 51/55 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1725B1 | Size L N/A 172 mm6.8 in | Size W N/A 51 mm2 in | Size D N/A | Voltage N/A 230.0 V | Airflow (Q) N/A 4.30 m³/min4.60 m³/min152.00 cfm162.00 cfm | Pressure (P) N/A 9.80 mmAq11.00 mmAq0.39 inH2O0.43 inH2O | Noise N/A 49/51 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL1725B1 | Size L N/A 172 mm6.8 in | Size W N/A 51 mm2 in | Size D N/A | Voltage N/A 230.0 V | Airflow (Q) N/A 3.80 m³/min4.30 m³/min133.00 cfm152.00 cfm | Pressure (P) N/A 3.70 mmAq4.70 mmAq0.15 inH2O0.19 inH2O | Noise N/A 45/49 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1738B2-C | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 4.70 m³/min5.60 m³/min166.00 cfm198.00 cfm | Pressure (P) N/A 16.70 mmAq19.50 mmAq0.66 inH2O0.77 inH2O | Noise N/A 57/61 dBA | $46.72 |
Add To Cart
Request Quote |
| RAH1738B1-C | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 4.70 m³/min5.60 m³/min166.00 cfm198.00 cfm | Pressure (P) N/A 16.70 mmAq19.50 mmAq0.66 inH2O0.77 inH2O | Noise N/A 57/61 dBA | $46.72 |
Add To Cart
Request Quote |
| RAH1555B2-C | Size L N/A 162 mm6.4 in | Size W N/A 150 mm5.9 in | Size D N/A 55 mm2.2 in | Voltage N/A 120.0 V | Airflow (Q) N/A 7.10 m³/min8.30 m³/min250.00 cfm293.00 cfm | Pressure (P) N/A 16.00 mmAq20.00 mmAq0.63 inH2O0.79 inH2O | Noise N/A 56/61 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1555B1-C | Size L N/A 162 mm6.4 in | Size W N/A 150 mm5.9 in | Size D N/A 55 mm2.2 in | Voltage N/A 230.0 V | Airflow (Q) N/A 7.10 m³/min8.30 m³/min250.00 cfm293.00 cfm | Pressure (P) N/A 16.00 mmAq20.00 mmAq0.63 inH2O0.79 inH2O | Noise N/A 56/61 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1555B2 | Size L N/A 162 mm6.4 in | Size W N/A 150 mm5.9 in | Size D N/A 55 mm2.2 in | Voltage N/A 120.0 V | Airflow (Q) N/A 4.40 m³/min5.10 m³/min155.00 cfm181.00 cfm | Pressure (P) N/A 11.60 mmAq13.30 mmAq0.46 inH2O0.52 inH2O | Noise N/A 52/56 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1555B2 | Size L N/A 162 mm6.4 in | Size W N/A 150 mm5.9 in | Size D N/A 55 mm2.2 in | Voltage N/A 120.0 V | Airflow (Q) N/A 4.20 m³/min4.30 m³/min149.00 cfm153.00 cfm | Pressure (P) N/A 8.60 mmAq11.00 mmAq0.34 inH2O0.43 inH2O | Noise N/A 50/52 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL1555B2 | Size L N/A 162 mm6.4 in | Size W N/A 150 mm5.9 in | Size D N/A 55 mm2.2 in | Voltage N/A 120.0 V | Airflow (Q) N/A 3.50 m³/min4.20 m³/min123.00 cfm149.00 cfm | Pressure (P) N/A 3.60 mmAq4.90 mmAq0.14 inH2O0.19 inH2O | Noise N/A 45/50 dBA | QUOTE |
Add To Cart
Request Quote |