Low Backlash
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.

High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.

High Input Speed
Input speed allows for 5,000 RPM.
Servobox Series Model SBL-A Planetary Reducer Gearboxes
Servobox Series Model SBL-A Planetary Reducer Gearboxes - 2
Unit of Measure
« 31 32 33 34 35 »  

Model Number

Ratio

Maximum Radial Force (F2rB)

Maximum Axial Force (F2aB)

SBL-A220A-15-P1 N/A 15 N/A 51000 N N/A 25500 N
SBL-A220A-15-P2 N/A 15 N/A 51000 N N/A 25500 N
SBL-A220A-15N-Ps N/A 15 N/A 51000 N N/A 25500 N
SBL-A220A-15N-P0 N/A 15 N/A 51000 N N/A 25500 N
SBL-A220A-15N-P1 N/A 15 N/A 51000 N N/A 25500 N
SBL-A220A-15N-P2 N/A 15 N/A 51000 N N/A 25500 N
SBL-A220A-20-Ps N/A 20 N/A 51000 N N/A 25500 N
SBL-A220A-20-P0 N/A 20 N/A 51000 N N/A 25500 N
SBL-A220A-20-P1 N/A 20 N/A 51000 N N/A 25500 N
SBL-A220A-20-P2 N/A 20 N/A 51000 N N/A 25500 N
SBL-A220A-20N-Ps N/A 20 N/A 51000 N N/A 25500 N
SBL-A220A-20N-P0 N/A 20 N/A 51000 N N/A 25500 N
SBL-A220A-20N-P1 N/A 20 N/A 51000 N N/A 25500 N
SBL-A220A-20N-P2 N/A 20 N/A 51000 N N/A 25500 N
SBL-A220A-25-Ps N/A 25 N/A 51000 N N/A 25500 N
SBL-A220A-25-P0 N/A 25 N/A 51000 N N/A 25500 N
SBL-A220A-25-P1 N/A 25 N/A 51000 N N/A 25500 N
SBL-A220A-25-P2 N/A 25 N/A 51000 N N/A 25500 N
SBL-A220A-25N-Ps N/A 25 N/A 51000 N N/A 25500 N
SBL-A220A-25N-P0 N/A 25 N/A 51000 N N/A 25500 N
SBL-A220A-25N-P1 N/A 25 N/A 51000 N N/A 25500 N
SBL-A220A-25N-P2 N/A 25 N/A 51000 N N/A 25500 N
SBL-A220A-30-Ps N/A 30 N/A 51000 N N/A 25500 N
SBL-A220A-30-P0 N/A 30 N/A 51000 N N/A 25500 N
SBL-A220A-30-P1 N/A 30 N/A 51000 N N/A 25500 N
Unit of Measure
« 31 32 33 34 35 »