Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free: 888-546-0524
Worldwide: 1.610.594.6000
Email: sales@pelonistech.com
444 Creamery Way #500
Exton, PA 19341
Toll Free: 888-546-0524
Worldwide: 1.610.594.6000
Email: sales@pelonistech.com
Low Backlash
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.
High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.
High Input Speed
Input speed allows for 5,000 RPM.
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.
High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.
High Input Speed
Input speed allows for 5,000 RPM.
Model Number |
Ratio |
Maximum Radial Force (F2rB) |
Maximum Axial Force (F2aB) |
|---|---|---|---|
| SBL-A90A-25N-P0 | N/A 25 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-25N-P1 | N/A 25 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-25N-P2 | N/A 25 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-30-Ps | N/A 30 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-30-P0 | N/A 30 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-30-P1 | N/A 30 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-30-P2 | N/A 30 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-30N-Ps | N/A 30 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-30N-P0 | N/A 30 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-30N-P1 | N/A 30 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-30N-P2 | N/A 30 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-35-Ps | N/A 35 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-35-P0 | N/A 35 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-35-P1 | N/A 35 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-35-P2 | N/A 35 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-35N-Ps | N/A 35 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-35N-P0 | N/A 35 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-35N-P1 | N/A 35 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-35N-P2 | N/A 35 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-40-Ps | N/A 40 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-40-P0 | N/A 40 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-40-P1 | N/A 40 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-40-P2 | N/A 40 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-40N-Ps | N/A 40 | N/A 3200 N | N/A 1600 N |
| SBL-A90A-40N-P0 | N/A 40 | N/A 3200 N | N/A 1600 N |