Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free: 888-546-0524
Worldwide: 1.610.594.6000
Email: sales@pelonistech.com
444 Creamery Way #500
Exton, PA 19341
Toll Free: 888-546-0524
Worldwide: 1.610.594.6000
Email: sales@pelonistech.com
Low Backlash
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.
High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.
High Input Speed
Input speed allows for 5,000 RPM.
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.
High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.
High Input Speed
Input speed allows for 5,000 RPM.
Model Number |
Ratio |
Maximum Radial Force (F2rB) |
Maximum Axial Force (F2aB) |
|---|---|---|---|
| SBL-A180A-60N-P2 | N/A 60 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-70-Ps | N/A 70 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-70-P0 | N/A 70 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-70-P1 | N/A 70 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-70-P2 | N/A 70 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-70N-Ps | N/A 70 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-70N-P0 | N/A 70 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-70N-P1 | N/A 70 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-70N-P2 | N/A 70 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-80-Ps | N/A 80 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-80-P0 | N/A 80 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-80-P1 | N/A 80 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-80-P2 | N/A 80 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-80N-Ps | N/A 80 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-80N-P0 | N/A 80 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-80N-P1 | N/A 80 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-80N-P2 | N/A 80 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-90-Ps | N/A 90 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-90-P0 | N/A 90 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-90-P1 | N/A 90 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-90-P2 | N/A 90 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-90N-Ps | N/A 90 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-90N-P0 | N/A 90 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-90N-P1 | N/A 90 | N/A 15600 N | N/A 7800 N |
| SBL-A180A-90N-P2 | N/A 90 | N/A 15600 N | N/A 7800 N |