Low Backlash
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.

High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.

High Input Speed
Input speed allows for 5,000 RPM.
Servobox Series Model SBL-A Planetary Reducer Gearboxes
Servobox Series Model SBL-A Planetary Reducer Gearboxes - 2
Unit of Measure
« 21 22 23 24 25 »  

Model Number

Ratio

Maximum Radial Force (F2rB)

Maximum Axial Force (F2aB)

SBL-A142A-120-P2 N/A 120 N/A 9300 N N/A 4650 N
SBL-A142A-120N-Ps N/A 120 N/A 9300 N N/A 4650 N
SBL-A142A-120N-P0 N/A 120 N/A 9300 N N/A 4650 N
SBL-A142A-120N-P1 N/A 120 N/A 9300 N N/A 4650 N
SBL-A142A-120N-P2 N/A 120 N/A 9300 N N/A 4650 N
SBL-A142A-140-Ps N/A 140 N/A 9300 N N/A 4650 N
SBL-A142A-140-P0 N/A 140 N/A 9300 N N/A 4650 N
SBL-A142A-140-P1 N/A 140 N/A 9300 N N/A 4650 N
SBL-A142A-140-P2 N/A 140 N/A 9300 N N/A 4650 N
SBL-A142A-140N-Ps N/A 140 N/A 9300 N N/A 4650 N
SBL-A142A-140N-P0 N/A 140 N/A 9300 N N/A 4650 N
SBL-A142A-140N-P1 N/A 140 N/A 9300 N N/A 4650 N
SBL-A142A-140N-P2 N/A 140 N/A 9300 N N/A 4650 N
SBL-A142A-160-Ps N/A 160 N/A 9300 N N/A 4650 N
SBL-A142A-160-P0 N/A 160 N/A 9300 N N/A 4650 N
SBL-A142A-160-P1 N/A 160 N/A 9300 N N/A 4650 N
SBL-A142A-160-P2 N/A 160 N/A 9300 N N/A 4650 N
SBL-A142A-160N-Ps N/A 160 N/A 9300 N N/A 4650 N
SBL-A142A-160N-P0 N/A 160 N/A 9300 N N/A 4650 N
SBL-A142A-160N-P1 N/A 160 N/A 9300 N N/A 4650 N
SBL-A142A-160N-P2 N/A 160 N/A 9300 N N/A 4650 N
SBL-A142A-180-Ps N/A 180 N/A 9300 N N/A 4650 N
SBL-A142A-180-P0 N/A 180 N/A 9300 N N/A 4650 N
SBL-A142A-180-P1 N/A 180 N/A 9300 N N/A 4650 N
SBL-A142A-180-P2 N/A 180 N/A 9300 N N/A 4650 N
Unit of Measure
« 21 22 23 24 25 »