Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free: 888-546-0524
Worldwide: 1.610.594.6000
Email: sales@pelonistech.com
444 Creamery Way #500
Exton, PA 19341
Toll Free: 888-546-0524
Worldwide: 1.610.594.6000
Email: sales@pelonistech.com
Low Backlash
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.
High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.
High Input Speed
Input speed allows for 5,000 RPM.
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.
High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.
High Input Speed
Input speed allows for 5,000 RPM.
Model Number |
Ratio |
Maximum Radial Force (F2rB) |
Maximum Axial Force (F2aB) |
|---|---|---|---|
| SBL-A120A-200N-P2 | N/A 200 | N/A 6800 N | N/A 3400 N |
| SBL-A142A-15-Ps | N/A 15 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-15-P0 | N/A 15 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-15-P1 | N/A 15 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-15-P2 | N/A 15 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-15N-Ps | N/A 15 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-15N-P0 | N/A 15 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-15N-P1 | N/A 15 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-15N-P2 | N/A 15 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-20-Ps | N/A 20 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-20-P0 | N/A 20 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-20-P1 | N/A 20 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-20-P2 | N/A 20 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-20N-Ps | N/A 20 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-20N-P0 | N/A 20 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-20N-P1 | N/A 20 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-20N-P2 | N/A 20 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-25-Ps | N/A 25 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-25-P0 | N/A 25 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-25-P1 | N/A 25 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-25-P2 | N/A 25 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-25N-Ps | N/A 25 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-25N-P0 | N/A 25 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-25N-P1 | N/A 25 | N/A 9300 N | N/A 4650 N |
| SBL-A142A-25N-P2 | N/A 25 | N/A 9300 N | N/A 4650 N |