Low Backlash
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.

High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.

High Input Speed
Input speed allows for 5,000 RPM.
Servobox Series Model SBL-A Planetary Reducer Gearboxes
Servobox Series Model SBL-A Planetary Reducer Gearboxes - 2
Unit of Measure
« 16 17 18 19 20 »  

Model Number

Ratio

Maximum Radial Force (F2rB)

Maximum Axial Force (F2aB)

SBL-A120A-35-P2 N/A 35 N/A 6800 N N/A 3400 N
SBL-A120A-35N-Ps N/A 35 N/A 6800 N N/A 3400 N
SBL-A120A-35N-P0 N/A 35 N/A 6800 N N/A 3400 N
SBL-A120A-35N-P1 N/A 35 N/A 6800 N N/A 3400 N
SBL-A120A-35N-P2 N/A 35 N/A 6800 N N/A 3400 N
SBL-A120A-40-Ps N/A 40 N/A 6800 N N/A 3400 N
SBL-A120A-40-P0 N/A 40 N/A 6800 N N/A 3400 N
SBL-A120A-40-P1 N/A 40 N/A 6800 N N/A 3400 N
SBL-A120A-40-P2 N/A 40 N/A 6800 N N/A 3400 N
SBL-A120A-40N-Ps N/A 40 N/A 6800 N N/A 3400 N
SBL-A120A-40N-P0 N/A 40 N/A 6800 N N/A 3400 N
SBL-A120A-40N-P1 N/A 40 N/A 6800 N N/A 3400 N
SBL-A120A-40N-P2 N/A 40 N/A 6800 N N/A 3400 N
SBL-A120A-50-Ps N/A 50 N/A 6800 N N/A 3400 N
SBL-A120A-50-P0 N/A 50 N/A 6800 N N/A 3400 N
SBL-A120A-50-P1 N/A 50 N/A 6800 N N/A 3400 N
SBL-A120A-50-P2 N/A 50 N/A 6800 N N/A 3400 N
SBL-A120A-50N-Ps N/A 50 N/A 6800 N N/A 3400 N
SBL-A120A-50N-P0 N/A 50 N/A 6800 N N/A 3400 N
SBL-A120A-50N-P1 N/A 50 N/A 6800 N N/A 3400 N
SBL-A120A-50N-P2 N/A 50 N/A 6800 N N/A 3400 N
SBL-A120A-60-Ps N/A 60 N/A 6800 N N/A 3400 N
SBL-A120A-60-P0 N/A 60 N/A 6800 N N/A 3400 N
SBL-A120A-60-P1 N/A 60 N/A 6800 N N/A 3400 N
SBL-A120A-60-P2 N/A 60 N/A 6800 N N/A 3400 N
Unit of Measure
« 16 17 18 19 20 »