Quiet Operation
Helical gears reduce vibration and noise.

High Precision
Backlash ≤ 3 arcĀ·min reaches precision alignment.

High Rigidity and Torque
High rigidity and high torque are achieved by integrant needle roller bearings and a one-piece construction.
Servobox Series Model SDL 1-Stage Planetary Reducer Gearbox
Servobox Series Model SDL 1-Stage Planetary Reducer Gearbox - 2
Unit of Measure
« 16 17 18 19 20 »  

Model Number

Ratio

Maximum Output Torque (Emergency Stop Torque) (T2NOT)

Maximum Radial Force (Ball Bearing) (n2rB)

Maximum Axial Force (Ball Bearing) (n2aB)

SDL140-35X-P2 N/A 35 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-35N-Ps N/A 35 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-35N-P0 N/A 35 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-35N-P1 N/A 35 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-35N-P2 N/A 35 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-40X-Ps N/A 40 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-40X-P0 N/A 40 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-40X-P1 N/A 40 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-40X-P2 N/A 40 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-40N-Ps N/A 40 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-40N-P0 N/A 40 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-40N-P1 N/A 40 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-40N-P2 N/A 40 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-50X-Ps N/A 50 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-50X-P0 N/A 50 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-50X-P1 N/A 50 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-50X-P2 N/A 50 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-50N-Ps N/A 50 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-50N-P0 N/A 50 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-50N-P1 N/A 50 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-50N-P2 N/A 50 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-70X-Ps N/A 70 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-70X-P0 N/A 70 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-70X-P1 N/A 70 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
SDL140-70X-P2 N/A 70 N/A 3 Times of Rated Output Torque N/A 14070 N N/A 7035 N
Unit of Measure
« 16 17 18 19 20 »