Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free: 888-546-0524
Worldwide: 1.610.594.6000
Email: sales@pelonistech.com
444 Creamery Way #500
Exton, PA 19341
Toll Free: 888-546-0524
Worldwide: 1.610.594.6000
Email: sales@pelonistech.com
Integrated Planetary Arm Bracket
The planetary arm bracket and the output shaft are one-piece constructed to increase torsional rigidity and accuracy. The entire structure is machined for controlling accuracy in the specified tolerance.
Full Needle Roller Bearings Design
The planetary gear transmission employs full needle roller bearings without a retainer to increase the contact surface. This greatly improves structural rigidity and service life.
The planetary arm bracket and the output shaft are one-piece constructed to increase torsional rigidity and accuracy. The entire structure is machined for controlling accuracy in the specified tolerance.
Full Needle Roller Bearings Design
The planetary gear transmission employs full needle roller bearings without a retainer to increase the contact surface. This greatly improves structural rigidity and service life.
Model Number |
Ratio |
Maximum Radial Force (F2rB) |
Maximum Axial Force (F2aB) |
|---|---|---|---|
| FB145-35 | N/A 35 | N/A 9100 N | N/A 4550 N |
| FB145-35N | N/A 35 | N/A 9100 N | N/A 4550 N |
| FB145-40 | N/A 40 | N/A 9100 N | N/A 4550 N |
| FB145-40N | N/A 40 | N/A 9100 N | N/A 4550 N |
| FB145-50 | N/A 50 | N/A 9100 N | N/A 4550 N |
| FB145-50N | N/A 50 | N/A 9100 N | N/A 4550 N |
| FB145-70 | N/A 70 | N/A 9100 N | N/A 4550 N |
| FB145-70N | N/A 70 | N/A 9100 N | N/A 4550 N |
| FB145-100 | N/A 100 | N/A 9100 N | N/A 4550 N |
| FB145-100N | N/A 100 | N/A 9100 N | N/A 4550 N |
| FB180-15 | N/A 15 | N/A 11150 N | N/A 5575 N |
| FB180-15N | N/A 15 | N/A 11150 N | N/A 5575 N |
| FB180-20 | N/A 20 | N/A 11150 N | N/A 5575 N |
| FB180-20N | N/A 20 | N/A 11150 N | N/A 5575 N |
| FB180-25 | N/A 25 | N/A 11150 N | N/A 5575 N |
| FB180-25N | N/A 25 | N/A 11150 N | N/A 5575 N |
| FB180-30 | N/A 30 | N/A 11150 N | N/A 5575 N |
| FB180-30N | N/A 30 | N/A 11150 N | N/A 5575 N |
| FB180-35 | N/A 35 | N/A 11150 N | N/A 5575 N |
| FB180-35N | N/A 35 | N/A 11150 N | N/A 5575 N |
| FB180-40 | N/A 40 | N/A 11150 N | N/A 5575 N |
| FB180-40N | N/A 40 | N/A 11150 N | N/A 5575 N |
| FB180-50 | N/A 50 | N/A 11150 N | N/A 5575 N |
| FB180-50N | N/A 50 | N/A 11150 N | N/A 5575 N |
| FB180-70 | N/A 70 | N/A 11150 N | N/A 5575 N |