Pelonis offers a wide variety of AC fans and blowers...

AC-fans
Download How to Select a Cooling Fan
thumb-ac-fans
Unit of Measure
« 6 7 

Model Number

Size L

Size W

Size D

Voltage

Airflow (Q)

Pressure (P)

Noise

List Price

PM8038HA2BAL-7 N/A 80 mm3.2 in N/A 80 mm3.2 in N/A 38 mm1.5 in N/A 230.0 V N/A 0.60 m³/min22.00 cfm N/A 2.80 mmAq0.11 inH2O N/A 24 dBA $15.58
PM8038MA2BAL-7 N/A 80 mm3.2 in N/A 80 mm3.2 in N/A 38 mm1.5 in N/A 230.0 V N/A 0.60 m³/min21.00 cfm N/A 2.50 mmAq0.10 inH2O N/A 23 dBA $15.58
PM8038LA2BAL-7 N/A 80 mm3.2 in N/A 80 mm3.2 in N/A 38 mm1.5 in N/A 230.0 V N/A 0.50 m³/min18.00 cfm N/A 1.90 mmAq0.07 inH2O N/A 20 dBA $15.58
RAH8025B2-C N/A 80 mm3.2 in N/A 80 mm3.2 in N/A 25 mm1 in N/A 120.0 V N/A 0.70 m³/min0.80 m³/min25.00 cfm30.00 cfm N/A 3.60 mmAq5.30 mmAq0.14 inH2O0.21 inH2O N/A 27/31 dBA $17.71
RAM8025B2-C N/A 80 mm3.2 in N/A 80 mm3.2 in N/A 25 mm1 in N/A 120.0 V N/A 0.60 m³/min0.70 m³/min21.00 cfm25.00 cfm N/A 2.60 mmAq3.80 mmAq0.10 inH2O0.15 inH2O N/A 23/27 dBA $17.71
RAH8025B1-C N/A 80 mm3.2 in N/A 80 mm3.2 in N/A 25 mm1 in N/A 230.0 V N/A 0.70 m³/min0.80 m³/min25.00 cfm30.00 cfm N/A 3.60 mmAq5.30 mmAq0.14 inH2O0.21 inH2O N/A 27/31 dBA $17.71
RAM8025B1-C N/A 80 mm3.2 in N/A 80 mm3.2 in N/A 25 mm1 in N/A 230.0 V N/A 0.60 m³/min0.70 m³/min21.00 cfm25.00 cfm N/A 2.60 mmAq3.80 mmAq0.10 inH2O0.15 inH2O N/A 23/27 dBA $17.71
PM8025HA1BAL-7 N/A 80 mm3.2 in N/A 80 mm3.2 in N/A 25 mm1 in N/A 120.0 V N/A 0.50 m³/min19.00 cfm N/A 2.80 mmAq0.11 inH2O N/A 27 dBA $14.17
PM8025LA1BAL-7 N/A 80 mm3.2 in N/A 80 mm3.2 in N/A 25 mm1 in N/A 120.0 V N/A 0.40 m³/min12.00 cfm N/A 1.20 mmAq0.05 inH2O N/A 20 dBA $14.17
PM8025HA2BAL-7 N/A 80 mm3.2 in N/A 80 mm3.2 in N/A 25 mm1 in N/A 230.0 V N/A 0.40 m³/min16.00 cfm N/A 2.00 mmAq0.08 inH2O N/A 22 dBA QUOTE
Unit of Measure
« 6 7