Pelonis offers a wide variety of AC fans and blowers...

AC-fans
Download How to Select a Cooling Fan
thumb-ac-fans
Unit of Measure
1 2 3 4 5 »  

Model Number

Size L

Size W

Size D

Voltage

Airflow (Q)

Pressure (P)

Noise

List Price

RAH1238B2(5BM) N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A 120.0 V N/A 2.20 m³/min2.70 m³/min79.00 cfm96.00 cfm N/A 6.60 mmAq7.00 mmAq0.26 inH2O0.28 inH2O N/A 41/45 dBA $24.72
RAM1238B2(5BM) N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A 120.0 V N/A 2.10 m³/min2.30 m³/min74.00 cfm82.00 cfm N/A 4.90 mmAq5.10 mmAq0.19 inH2O0.20 inH2O N/A 39/43 dBA QUOTE
RAL1238B2(5BM) N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A 120.0 V N/A 1.80 m³/min2.10 m³/min65.00 cfm74.00 cfm N/A 2.80 mmAq4.90 mmAq0.11 inH2O0.19 inH2O N/A 37/39 dBA QUOTE
RAH1238B1(5BM) N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A 230.0 V N/A 2.20 m³/min2.70 m³/min79.00 cfm96.00 cfm N/A 6.60 mmAq7.00 mmAq0.26 inH2O0.28 inH2O N/A 41/45 dBA QUOTE
RAM1238B1(5BM) N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A 230.0 V N/A 2.10 m³/min2.30 m³/min74.00 cfm82.00 cfm N/A 4.90 mmAq5.10 mmAq0.19 inH2O0.20 inH2O N/A 39/43 dBA $19.72
RAL1238B1(5BM) N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A 230.0 V N/A 1.80 m³/min2.10 m³/min65.00 cfm74.00 cfm N/A 2.80 mmAq4.90 mmAq0.11 inH2O0.19 inH2O N/A 37/39 dBA $19.72
RAH1238B2(P5B) N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A 120.0 V N/A 2.20 m³/min2.70 m³/min79.00 cfm94.00 cfm N/A 6.80 mmAq8.80 mmAq0.27 inH2O0.35 inH2O N/A 42/44 dBA $18.36
RAM1238B2(P5B) N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A 120.0 V N/A 2.10 m³/min2.40 m³/min75.00 cfm83.00 cfm N/A 5.20 mmAq6.50 mmAq0.20 inH2O0.26 inH2O N/A 40/43 dBA $18.36
RAL1238B2(P5B) N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A 120.0 V N/A 1.70 m³/min2.10 m³/min61.00 cfm75.00 cfm N/A 2.80 mmAq4.20 mmAq0.11 inH2O0.17 inH2O N/A 45/50 dBA $18.36
RAH1238B1(P5B) N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A 230.0 V N/A 2.20 m³/min2.70 m³/min79.00 cfm94.00 cfm N/A 6.80 mmAq8.80 mmAq0.27 inH2O0.35 inH2O N/A 42/44 dBA $18.36
RAM1238B1(P5B) N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A 230.0 V N/A 2.10 m³/min2.40 m³/min75.00 cfm83.00 cfm N/A 5.20 mmAq6.50 mmAq0.20 inH2O0.26 inH2O N/A 40/43 dBA $18.36
RAL1238B1(P5B) N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A 230.0 V N/A 1.70 m³/min2.10 m³/min61.00 cfm75.00 cfm N/A 2.80 mmAq4.20 mmAq0.11 inH2O0.17 inH2O N/A 45/50 dBA $18.36
PM1238HA1BAL-7 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A N/A 3.10 m³/min108.00 cfm N/A 7.00 mmAq0.28 inH2O N/A 45 dBA $17.94
PM1238MA1BAL-7 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A N/A 2.70 m³/min97.00 cfm N/A 5.60 mmAq0.22 inH2O N/A 42 dBA $17.94
PM1238LA1BAL-7 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A N/A 2.50 m³/min88.00 cfm N/A 4.60 mmAq0.18 inH2O N/A 40 dBA $17.94
PM1238HA2BAL-7 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A N/A 2.80 m³/min98.00 cfm N/A 5.60 mmAq0.22 inH2O N/A 43 dBA $17.94
PM1238MA2BAL-7 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A N/A 2.60 m³/min92.00 cfm N/A 5.00 mmAq0.20 inH2O N/A 41 dBA $17.94
PM1238LA2BAL-7 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A N/A 2.40 m³/min85.00 cfm N/A 4.20 mmAq0.17 inH2O N/A 38 dBA $17.94
PM1238HA1BAL-5 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A N/A 2.80 m³/min98.00 cfm N/A 7.70 mmAq0.30 inH2O N/A 45 dBA $17.88
PM1238MA1BAL-5 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A N/A 2.40 m³/min85.00 cfm N/A 5.80 mmAq0.23 inH2O N/A 41 dBA $17.88
PM1238LA1BAL-5 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A N/A 2.10 m³/min74.00 cfm N/A 4.40 mmAq0.17 inH2O N/A 36 dBA $17.88
PM1238HA2BAL-5 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A N/A 2.40 m³/min85.00 cfm N/A 6.90 mmAq0.27 inH2O N/A 40 dBA $17.88
PM1238MA2BAL-5 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A N/A 2.20 m³/min79.00 cfm N/A 4.00 mmAq0.16 inH2O N/A 38 dBA $17.88
PM1238LA2BAL-5 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 38 mm1.5 in N/A N/A 2.00 m³/min72.00 cfm N/A 2.80 mmAq0.11 inH2O N/A 36 dBA $17.88
PM1225HA1BAL-7 N/A 120 mm4.7 in N/A 120 mm4.7 in N/A 25 mm1 in N/A 120.0 V N/A 1.90 m³/min67.00 cfm N/A 4.30 mmAq0.17 inH2O N/A 38 dBA $15.13
Unit of Measure
1 2 3 4 5 »