COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Pelonis Technologies' innovative PTC Thermistors are at the heart of Fin PTC Air Heaters and PTC Heat Conductors and are a great choice for providing controlled electrical heat. Their design flexibility and self-regulating electric heat characteristics make them ideal for increased heat transfer and they are uniquely engineered to provide safe and energy efficient heating and long life operation.
Unit of Measure
Specifications
| Positive Temperature Coefficient (PTC) Characteristics
| Innovative Features
| Custom Designs
| Note
Specifications
Brands |
N/A Pelonis Technologies |
Rated Voltage |
N/A 12 to 24 V |
Resistance at 25 Degree Celsius (ºC) Temperature |
N/A 6 to 12 Ohm |
Surface Temperature |
N/A 115 ºC |
Diameter |
N/A 13.4 mm |
Thickness |
N/A 2.3 mm |
Conductive Layer |
N/A Aluminum (Al) + Tin (Sn) |
Positive Temperature Coefficient (PTC) Characteristics
Positive Temperature Coefficient (PTC) Characteristics |
N/A PTC Thermistors have self-regulating characteristics and will not overheat. If a current runs through each thermistor, it will auto-stabilize at a certain temperature. This results in safer operation, better conductivity, greater operating efficiency, a stable electronics response, and longer life expectancy. |
Innovative Features
Innovative Features |
N/A
|
Custom Designs
Custom Designs |
N/A
Standard PTC Thermistors are supplied in round, square, or rectangular shapes. Additional sizes and configurations can be customized depending on application requirements and order quantities. PTC Thermistors can be used in a variety of applications, including:
|
Note
Note |
N/A
For low volume round PTC thermistors with unique dimensions, please also consider using square type PTC thermistors with a slightly higher temperature for faster delivery and lower minimum order quantities. Example
|
