COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Dimensions
Dimension A1 |
N/A 280 mm |
Dimension A2 |
N/A 330 mm |
Dimension A3 |
N/A 334 mm |
Dimension A4 |
N/A 200 mm |
Dimension A5 |
N/A 30 mm |
Dimension A6 |
N/A 268 mm |
Dimension A7 |
N/A 60 mm |
Dimension A8 |
N/A 26 mm |
Dimension A9 |
N/A 200 mm |
Diameter A10 |
N/A 21 mm |
Dimension B1 |
N/A 252 mm |
Diameter B2 |
N/A 17 mm |
Dimension B3 |
N/A 218 mm |
Dimension B4 |
N/A 242 mm |
Dimension B5 |
N/A 180 mm |
Dimension B6 |
N/A 230 mm |
Dimension B7 |
N/A 30 mm |
Weight C |
N/A 27.73 kg |
