COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Dimensions
Dimension A1 |
N/A 240 mm |
Dimension A2 |
N/A 276 mm |
Dimension A3 |
N/A 274 mm |
Dimension A4 |
N/A 160 mm |
Dimension A5 |
N/A 24 mm |
Dimension A6 |
N/A 228 mm |
Dimension A7 |
N/A 45 mm |
Dimension A8 |
N/A 19 mm |
Dimension A9 |
N/A 160 mm |
Diameter A10 |
N/A 17 mm |
Dimension B1 |
N/A 198 mm |
Diameter B2 |
N/A 13 mm |
Dimension B3 |
N/A 184 mm |
Dimension B4 |
N/A 205 mm |
Dimension B5 |
N/A 160 mm |
Dimension B6 |
N/A 200 mm |
Dimension B7 |
N/A 21 mm |
Weight C |
N/A 13.44 kg |
