COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Dimensions
Dimension A1 |
N/A 190 mm |
Dimension A2 |
N/A 220 mm |
Dimension A3 |
N/A 207.5 mm |
Dimension A4 |
N/A 120 mm |
Dimension A5 |
N/A 19 mm |
Dimension A6 |
N/A 175 mm |
Dimension A7 |
N/A 35 mm |
Dimension A8 |
N/A 16 mm |
Dimension A9 |
N/A 120 mm |
Diameter A10 |
N/A 13 mm |
Dimension B1 |
N/A 152 mm |
Diameter B2 |
N/A 11 mm |
Dimension B3 |
N/A 140 mm |
Dimension B4 |
N/A 155 mm |
Dimension B5 |
N/A 120 mm |
Dimension B6 |
N/A 156 mm |
Dimension B7 |
N/A 16 mm |
Weight C |
N/A 6.41 kg |
