COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Dimensions
Dimension A1 |
N/A 90 mm |
Dimension A2 |
N/A 108 mm |
Dimension A3 |
N/A 95.5 mm |
Dimension A4 |
N/A 55 mm |
Dimension A5 |
N/A 9 mm |
Dimension A6 |
N/A 81 mm |
Dimension A7 |
N/A 16 mm |
Dimension A8 |
N/A 10 mm |
Dimension A9 |
N/A 50 mm |
Diameter A10 |
N/A 7 mm |
Dimension B1 |
N/A 70 mm |
Diameter B2 |
N/A 5.5 mm |
Dimension B3 |
N/A 62 mm |
Dimension B4 |
N/A 70 mm |
Dimension B5 |
N/A 50 mm |
Dimension B6 |
N/A 70 mm |
Dimension B7 |
N/A 8 mm |
Weight C |
N/A 0.71 kg |
