COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Dimensions
Dimension A1 |
N/A 70 mm |
Dimension A2 |
N/A 88 mm |
Dimension A3 |
N/A 75.5 mm |
Dimension A4 |
N/A 45 mm |
Dimension A5 |
N/A 8 mm |
Dimension A6 |
N/A 60 mm |
Dimension A7 |
N/A 13 mm |
Dimension A8 |
N/A 10 mm |
Dimension A9 |
N/A 40 mm |
Diameter A10 |
N/A 7 mm |
Dimension B1 |
N/A 60 mm |
Diameter B2 |
N/A 4.5 mm |
Dimension B3 |
N/A 44 mm |
Dimension B4 |
N/A 50 mm |
Dimension B5 |
N/A 35 mm |
Dimension B6 |
N/A 50 mm |
Dimension B7 |
N/A 6 mm |
