COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Low Backlash
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.
High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.
High Input Speed
Input speed allows for 5,000 RPM.
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.
High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.
High Input Speed
Input speed allows for 5,000 RPM.
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Model |
N/A 330 |
Ratio |
N/A 10 |
Output Bearing |
N/A Solid Output Shaft (No Keyway) |
Backlash Class |
N/A P2 |
Stage |
N/A 1-Stage |
Rated Output Torque (Nominal Output Torque) (T2N) |
N/A 8310 N·m |
Maximum Acceleration Torque (T2B) |
N/A 1.8 Times of Rated Output Torque |
Maximum Output Torque (Emergency Stop Torque) (T2NOT) |
N/A 3 Times of Rated Output Torque |
Rated Input Speed (n1N) |
N/A 2000 rpm |
Maximum Input Speed (n1B) |
N/A 3000 rpm |
Backlash |
N/A ≤ 7 arc·min |
Torsional Rigidity |
N/A 980 N·m/arc·min |
Maximum Radial Force (F2rB) |
N/A 224910 N |
Maximum Axial Force (F2aB) |
N/A 112455 N |
S5 Cycle Operation Service Life (LH) |
N/A >30000 hours |
S1 Continuous Operation Service Life (LH) |
N/A >15000 hours |
Efficiency (η) |
N/A ≥ 97 % |
Operating Temperature |
N/A -25 to +90 ºC |
Lubrication |
N/A Synthetic Grease |
Protection Class |
N/A Ingress Protection (IP65) |
Mounting Position |
N/A Any |
Noise Level |
N/A ≤ 74 dB |
Weight |
N/A 190 kg |
Weight Tolerance (±) |
N/A 3 % |
Mass Moments of Inertia |
N/A 214.55 kg·cm² |
Dimensions
Dimension A1 |
N/A 300 mm |
Dimension A2 |
N/A M16 x P2.0 |
Dimension A3 |
N/A 100 mm |
Dimension A4 |
N/A 250 mm |
Dimension A5 |
N/A 23 mm26 mm |
Dimension A6 |
N/A M24 x P3.0 |
Dimension A7 |
N/A 336 mm |
Dimension A8 |
N/A 28 mm |
Dimension A9 |
N/A 106 mm |
Dimension B1 |
N/A 187 mm |
Dimension B2 |
N/A 42 mm |
Dimension B3 |
N/A 5 mm |
Dimension B4 |
N/A 120 mm |
Dimension B5 |
N/A 140 mm |
Dimension B6 |
N/A 512 mm515 mm |
Dimension C1 |
N/A 265 mm300 mm350 mm |
Dimension C2 |
N/A M12 M16 M18 |
Dimension C3 |
N/A 55 mm60 mm75 mm |
Dimension C4 |
N/A 143 mm146 mm |
Dimension C5 |
N/A 230 mm250 mm300 mm |
Dimension C6 |
N/A M12 x P1.75 |
Dimension C7 |
N/A 280 mm300 mm330 mm |
Dimension C8 |
N/A 16 mm18 mm20 mm |
Dimension C9 |
N/A 59.3 mm64.4 mm80 mm |
Dimension D1 |
N/A 380 mm |
Dimension D2 |
N/A 17 mm |
Dimension D3 |
N/A 416 mm |
Dimension D4 |
N/A 28 mm |
Features
Features |
N/A
High Torque Higher output torque is compared to spur gear planetary gear reducers. High Stability Employs high tensile strength alloy steel. Gear hardening is made for the entire gear which extends gear service life and maintains high accuracy after a long period of operation. High Speed Reduction Ratio The gear reducer is a modular design. The planetary gear box can be connected. The speed reduction ratio can reach over 1/10000. |
