COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Low Backlash
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.
High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.
High Input Speed
Input speed allows for 5,000 RPM.
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.
High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.
High Input Speed
Input speed allows for 5,000 RPM.
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Model |
N/A 120 |
Ratio |
N/A 10 |
Output Bearing |
N/A Solid Output Shaft (No Keyway) |
Backlash Class |
N/A P1 |
Stage |
N/A 1-Stage |
Rated Output Torque (Nominal Output Torque) (T2N) |
N/A 294 N·m |
Maximum Acceleration Torque (T2B) |
N/A 1.8 Times of Rated Output Torque |
Maximum Output Torque (Emergency Stop Torque) (T2NOT) |
N/A 3 Times of Rated Output Torque |
Rated Input Speed (n1N) |
N/A 3000 rpm |
Maximum Input Speed (n1B) |
N/A 5000 rpm |
Backlash |
N/A ≤ 6 arc·min |
Torsional Rigidity |
N/A 27 N·m/arc·min |
Maximum Radial Force (F2rB) |
N/A 6800 N |
Maximum Axial Force (F2aB) |
N/A 3400 N |
S5 Cycle Operation Service Life (LH) |
N/A >30000 hours |
S1 Continuous Operation Service Life (LH) |
N/A >15000 hours |
Efficiency (η) |
N/A ≥ 95 % |
Operating Temperature |
N/A -25 to +90 ºC |
Lubrication |
N/A Synthetic Grease |
Protection Class |
N/A Ingress Protection (IP65) |
Mounting Position |
N/A Any |
Noise Level |
N/A ≤ 72 dB |
Weight |
N/A 13.2 kg |
Weight Tolerance (±) |
N/A 3 % |
Mass Moments of Inertia |
N/A 6.85 kg·cm² |
Dimensions
Dimension A1 |
N/A 130 mm |
Dimension A2 |
N/A 9.0 mm |
Dimension A3 |
N/A 32 mm |
Dimension A4 |
N/A 110 mm |
Dimension A5 |
N/A 10 mm20 mm |
Dimension A6 |
N/A M10 x P1.5 |
Dimension A7 |
N/A 10 mm |
Dimension A8 |
N/A 35 mm |
Dimension B1 |
N/A 120 mm |
Dimension B2 |
N/A 65 mm |
Dimension B3 |
N/A 12 mm |
Dimension B4 |
N/A 3 mm |
Dimension B5 |
N/A 40 mm |
Dimension B6 |
N/A 50 mm |
Dimension B7 |
N/A 12 mm |
Dimension B8 |
N/A 148 mm |
Dimension B9 |
N/A 208 mm |
Dimension B10 |
N/A 273 mm |
Dimension C1 |
N/A 115 mm145 mm165 mm |
Dimension C2 |
N/A M6 M8 M10 |
Dimension C3 |
N/A 24 mm28 mm32 mm |
Dimension C4 |
N/A 67 mm77 mm |
Dimension C5 |
N/A 95 mm110 mm130 mm |
Dimension C6 |
N/A M8 x P1.25 |
Dimension C7 |
N/A 122 mm130 mm150 mm |
Dimension C8 |
N/A 35.5 mm45.5 mm |
Dimension C9 |
N/A 141 mm151 mm |
Dimension C10 |
N/A 201 mm211 mm |
Features
Features |
N/A
High Torque Higher output torque is compared to spur gear planetary gear reducers. High Stability Employs high tensile strength alloy steel. Gear hardening is made for the entire gear which extends gear service life and maintains high accuracy after a long period of operation. High Speed Reduction Ratio The gear reducer is a modular design. The planetary gear box can be connected. The speed reduction ratio can reach over 1/10000. |
