COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Low Backlash
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.
High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.
High Input Speed
Input speed allows for 5,000 RPM.
Backlash for 1-stage model is under 7 arc·min. Also available specification with 1 arc·min of backlash. Backlash for 2-stage model is under 9 arc·min.
High Efficiency
Efficiency for 1-stage model exceeds 97%; 2-stage model exceeds 94%.
High Input Speed
Input speed allows for 5,000 RPM.
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Model |
N/A 220 |
Ratio |
N/A 10 |
Output Bearing |
N/A Solid Output Shaft (No Keyway) |
Backlash Class |
N/A Ps |
Stage |
N/A 1-Stage |
Rated Output Torque (Nominal Output Torque) (T2N) |
N/A 1779 N·m |
Maximum Acceleration Torque (T2B) |
N/A 1.8 Times of Rated Output Torque |
Maximum Output Torque (Emergency Stop Torque) (T2NOT) |
N/A 3 Times of Rated Output Torque |
Rated Input Speed (n1N) |
N/A 2000 rpm |
Maximum Input Speed (n1B) |
N/A 3000 rpm |
Backlash |
N/A ≤ 2 arc·min |
Torsional Rigidity |
N/A 240 N·m/arc·min |
Maximum Radial Force (F2rB) |
N/A 51000 N |
Maximum Axial Force (F2aB) |
N/A 25500 N |
S5 Cycle Operation Service Life (LH) |
N/A >30000 hours |
S1 Continuous Operation Service Life (LH) |
N/A >15000 hours |
Efficiency (η) |
N/A ≥ 95 % |
Operating Temperature |
N/A -25 to +90 ºC |
Lubrication |
N/A Synthetic Grease |
Protection Class |
N/A Ingress Protection (IP65) |
Mounting Position |
N/A Any |
Noise Level |
N/A ≤ 78 dB |
Weight |
N/A 75 kg |
Weight Tolerance (±) |
N/A 3 % |
Mass Moments of Inertia |
N/A 135 kg·cm² |
Dimensions
Dimension A1 |
N/A 218 mm |
Dimension A2 |
N/A M16 x P2.0 |
Dimension A3 |
N/A 75 mm |
Dimension A4 |
N/A 180 mm |
Dimension A5 |
N/A 12.5 mm14.5 mm |
Dimension A6 |
N/A M16 x P2.0 |
Dimension A7 |
N/A 20 mm |
Dimension A8 |
N/A 79.5 mm |
Dimension B1 |
N/A 220 mm |
Dimension B2 |
N/A 139 mm |
Dimension B3 |
N/A 30 mm |
Dimension B4 |
N/A 5 mm |
Dimension B5 |
N/A 90 mm |
Dimension B6 |
N/A 104 mm |
Dimension B7 |
N/A 231.6 mm |
Dimension B8 |
N/A 341.6 mm |
Dimension B9 |
N/A 480.6 mm |
Dimension C1 |
N/A 200 mm265 mm300 mm |
Dimension C2 |
N/A M12 M16 |
Dimension C3 |
N/A 42 mm48 mm55 mm |
Dimension C4 |
N/A 117 mm119 mm |
Dimension C5 |
N/A 114.3 mm230 mm250 mm |
Dimension C6 |
N/A M10 x P1.5 |
Dimension C7 |
N/A 222 mm250 mm265 mm |
Dimension C8 |
N/A 45.5 mm47.5 mm |
Dimension C9 |
N/A 235 mm237 mm |
Dimension C10 |
N/A 345 mm347 mm |
Features
Features |
N/A
High Torque Higher output torque is compared to spur gear planetary gear reducers. High Stability Employs high tensile strength alloy steel. Gear hardening is made for the entire gear which extends gear service life and maintains high accuracy after a long period of operation. High Speed Reduction Ratio The gear reducer is a modular design. The planetary gear box can be connected. The speed reduction ratio can reach over 1/10000. |
