COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Quiet Operation
Helical gears reduce vibration and noise.
High Precision
Backlash ≤ 3 arc·min reaches precision alignment.
High Rigidity and Torque
High rigidity and high torque are achieved by integrant needle roller bearings and a one-piece construction.
Helical gears reduce vibration and noise.
High Precision
Backlash ≤ 3 arc·min reaches precision alignment.
High Rigidity and Torque
High rigidity and high torque are achieved by integrant needle roller bearings and a one-piece construction.
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Model |
N/A 67 |
Ratio |
N/A 40 |
Output Bearing |
N/A Standard (Ball Bearing) |
Backlash Class |
N/A P2 |
Stage |
N/A 2-Stage |
Rated Output Torque (Nominal Output Torque) (T2N) |
N/A 60 N·m |
Maximum Acceleration Torque (T2B) |
N/A 1.8 Times of Rated Output Torque |
Maximum Output Torque (Emergency Stop Torque) (T2NOT) |
N/A 3 Times of Rated Output Torque |
Rated Input Speed (n1N) |
N/A 3000 rpm |
Maximum Input Speed (n1B) |
N/A 6000 rpm |
Backlash |
N/A ≤ 9 arc·min |
Torsional Rigidity |
N/A 14 N·m/arc·min |
Maximum Radial Force (Ball Bearing) (n2rB) |
N/A 2520 N |
Maximum Axial Force (Ball Bearing) (n2aB) |
N/A 1260 N |
S5 Cycle Operation Service Life (LH) |
N/A >30000 hours |
S1 Continuous Operation Service Life (LH) |
N/A >15000 hours |
Efficiency (η) |
N/A ≥ 94 % |
Operating Temperature |
N/A -25 to +90 ºC |
Lubrication |
N/A Synthetic Grease |
Protection Class |
N/A Ingress Protection (IP65) |
Mounting Position |
N/A Any |
Noise Level |
N/A ≤ 58 dB |
Weight |
N/A 1.9 kg |
Weight Tolerance (±) |
N/A 3 % |
Mass Moments of Inertia |
N/A 0.03 kg·cm² |
Dimensions
Dimension A1 |
N/A 79 mm |
Number of Holes (A2) |
N/A 8 |
Dimension A2 |
N/A 4.5 mm |
Dimension A3 |
N/A 40 mm |
Dimension A4 |
N/A 64 mm |
Dimension A5 |
N/A 5 mm |
Dimension A6 |
N/A 20 mm |
Dimension A7 |
N/A 86 mm |
Dimension A8 |
N/A 31.5 mm |
Number of Holes (A9) |
N/A 7 |
Dimension A9 |
N/A M5 x P0.8 |
Dimension A10 |
N/A 5 mm |
Dimension B1 |
N/A 70 mm |
Dimension B2 |
N/A 19.5 mm |
Dimension B3 |
N/A 7 mm |
Dimension B4 |
N/A 4 mm |
Dimension B5 |
N/A 6 mm |
Dimension B6 |
N/A 8 mm |
Dimension B7 |
N/A 5 mm |
Dimension B8 |
N/A 6 mm |
Dimension B9 |
N/A 109 mm |
Dimension C1 |
N/A 46 mm60 mm63 mm |
Dimension C2 |
N/A M3 M4 M5 |
Dimension C3 |
N/A 8 mm11 mm |
Dimension C4 |
N/A 26 mm30.5 mm |
Dimension C5 |
N/A 30 mm40 mm50 mm |
Dimension C6 |
N/A M4 x P0.7 |
Dimension C7 |
N/A 46 mm55 mm |
Output Frame Dimensions
Output Frame Dimension A1 |
N/A 20 mm |
Output Frame Dimension A2 |
N/A 31.5 mm |
Output Frame Dimension A3 |
N/A 40 mm |
Output Frame Dimension A4 |
N/A 64 mm |
Output Frame Dimension A5 |
N/A 79 mm |
Output Frame Dimension B6 |
N/A M5 x P0.8 |
Output Frame Dimension B8 |
N/A 5 mm |
Output Frame Dimension B9 |
N/A 4.5 mm |
