COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Quiet Operation
Helical gears reduce vibration and noise.
High Precision
Backlash ≤ 3 arc·min reaches precision alignment.
High Rigidity and Torque
High rigidity and high torque are achieved by integrant needle roller bearings and a one-piece construction.
Helical gears reduce vibration and noise.
High Precision
Backlash ≤ 3 arc·min reaches precision alignment.
High Rigidity and Torque
High rigidity and high torque are achieved by integrant needle roller bearings and a one-piece construction.
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Model |
N/A 255 |
Ratio |
N/A 100 |
Output Bearing |
N/A Standard (Ball Bearing) |
Backlash Class |
N/A P0 |
Stage |
N/A 2-Stage |
Rated Output Torque (Nominal Output Torque) (T2N) |
N/A 1779 N·m |
Maximum Acceleration Torque (T2B) |
N/A 1.8 Times of Rated Output Torque |
Maximum Output Torque (Emergency Stop Torque) (T2NOT) |
N/A 3 Times of Rated Output Torque |
Rated Input Speed (n1N) |
N/A 2000 rpm |
Maximum Input Speed (n1B) |
N/A 3000 rpm |
Backlash |
N/A ≤ 5 arc·min |
Torsional Rigidity |
N/A 1126 N·m/arc·min |
Maximum Radial Force (Ball Bearing) (n2rB) |
N/A 39600 N |
Maximum Axial Force (Ball Bearing) (n2aB) |
N/A 19800 N |
Maximum Radial Force (Taper Bearing) (F2rB) |
N/A 107200 N |
Maximum Axial Force (Taper Bearing) (F2aB) |
N/A 53600 N |
S5 Cycle Operation Service Life (LH) |
N/A >30000 hours |
S1 Continuous Operation Service Life (LH) |
N/A >15000 hours |
Efficiency (η) |
N/A ≥ 94 % |
Operating Temperature |
N/A -25 to +90 ºC |
Lubrication |
N/A Synthetic Grease |
Protection Class |
N/A Ingress Protection (IP65) |
Mounting Position |
N/A Any |
Noise Level |
N/A ≤ 70 dB |
Weight |
N/A 64 kg |
Weight Tolerance (±) |
N/A 3 % |
Mass Moments of Inertia |
N/A 22.67 kg·cm² |
Dimensions
Dimension A1 |
N/A 280 mm |
Number of Holes (A2) |
N/A 16 |
Dimension A2 |
N/A 13.5 mm |
Dimension A3 |
N/A 180 mm |
Dimension A4 |
N/A 255 mm |
Dimension A5 |
N/A 11.5 mm13.5 mm |
Dimension A6 |
N/A 100 mm |
Dimension A7 |
N/A 300 mm |
Dimension A8 |
N/A 140 mm |
Number of Holes (A9) |
N/A 12 |
Dimension A9 |
N/A M16 x P2.0 |
Dimension A10 |
N/A 12 mm |
Dimension B1 |
N/A 255 mm |
Dimension B2 |
N/A 66 mm |
Dimension B3 |
N/A 20 mm |
Dimension B4 |
N/A 12 mm |
Dimension B5 |
N/A 20 mm |
Dimension B6 |
N/A 32 mm |
Dimension B7 |
N/A 16 mm |
Dimension B8 |
N/A 10 mm |
Dimension B9 |
N/A 349 mm351 mm |
Dimension C1 |
N/A 200 mm215 mm265 mm |
Dimension C2 |
N/A M10 M12 M16 |
Dimension C3 |
N/A 38 mm42 mm48 mm55 mm |
Dimension C4 |
N/A 114.5 mm116.5 mm |
Dimension C5 |
N/A 114.3 mm180 mm230 mm |
Dimension C6 |
N/A M10 x P1.5 |
Dimension C7 |
N/A 182 mm200 mm250 mm |
Output Frame Dimensions
Output Frame Dimension A1 |
N/A 100 mm |
Output Frame Dimension A2 |
N/A 140 mm |
Output Frame Dimension A3 |
N/A 180 mm |
Output Frame Dimension A4 |
N/A 255 mm |
Output Frame Dimension A5 |
N/A 280 mm |
Output Frame Dimension B6 |
N/A M16 x P2 |
Output Frame Dimension B8 |
N/A 12 mm |
Output Frame Dimension B9 |
N/A 13.5 mm |
Features
Features |
N/A
One-Piece Gearbox Housing The gearbox and internal ring gear are a one-piece construction. High gear accuracy meets DIN6 class. Full Needle Roller Bearings Design The planetary gear transmission employs full needle roller bearings without a retainer to increase the contact surface that maximizes structural rigidity and service life. Collet Locking Mechanism The input-end and the motor are coupled through a collet locking mechanism that ensures concentricity and balance on the connection and no backlash for power transmission while running at high speed. Integrated Planetary Arm Bracket The planetary arm bracket and the output shaft are one-piece constructed to increase torsional rigidity and accuracy. The entire structure is machined for controlling accuracy in the specified tolerance. |
