COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
- Economical
- High Efficiency
- Low Noise
- Low Backlash
- Low Temperature Rise
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Model |
N/A 80 |
Ratio |
N/A 4 |
Output Bearing |
N/A Standard (Keyway) |
Stage |
N/A 1-Stage |
Rated Output Torque (Nominal Output Torque) (T2N) |
N/A 120 N·m |
Maximum Acceleration Torque (T2B) |
N/A 1.8 Times of Rated Output Torque |
Maximum Output Torque (Emergency Stop Torque) (T2NOT) |
N/A 3 Times of Rated Output Torque |
Rated Input Speed (n1N) |
N/A 3000 rpm |
Maximum Input Speed (n1B) |
N/A 5000 rpm |
Backlash |
N/A < 12 arc·min |
Torsional Rigidity |
N/A 6 N·m/arc·min |
Maximum Radial Force (F2rB) |
N/A 1750 N |
Maximum Axial Force (F2aB) |
N/A 875 N |
S5 Cycle Operation Service Life (LH) |
N/A >20000 hours |
S1 Continuous Operation Service Life (LH) |
N/A >10000 hours |
Efficiency (η) |
N/A ≥ 96 % |
Operating Temperature |
N/A -25 to +90 ºC |
Lubrication |
N/A Synthetic Grease |
Protection Class |
N/A Ingress Protection (IP65) |
Mounting Position |
N/A Any |
Noise Level |
N/A ≤ 60 dB |
Weight |
N/A 2.1 kg |
Weight Tolerance (±) |
N/A 2 % |
Mass Moments of Inertia |
N/A 0.52 kg·cm² |
Dimensions
Dimension A1 |
N/A 70 mm |
Dimension A2 |
N/A M6 x 1.0 |
Dimension A3 |
N/A 20 mm |
Dimension A4 |
N/A 60 mm |
Dimension A5 |
N/A 5 mm |
Dimension A6 |
N/A M6 x 1.0 |
Dimension A7 |
N/A 6 mm |
Dimension A8 |
N/A 22.5 mm |
Dimension B1 |
N/A 80 mm |
Dimension B2 |
N/A 40 mm |
Dimension B3 |
N/A 3 mm |
Dimension B4 |
N/A 28 mm |
Dimension B5 |
N/A 35.5 mm |
Dimension B6 |
N/A 134 mm |
Dimension C1 |
N/A 100 mm |
Dimension C2 |
N/A M6 x 1.0 |
Dimension C3 |
N/A 14 mm |
Dimension C4 |
N/A 32 mm |
Dimension C5 |
N/A 80 mm |
Dimension C6 |
N/A M5 x 0.8 |
Dimension C7 |
N/A 90 mm |
