COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Ratio |
N/A 25 |
Stage |
N/A 2-Stage |
Rated Output Torque (Nominal Output Torque) (T2N) |
N/A 25 N·m |
Maximum Acceleration Torque (T2B) |
N/A 40 N·m |
Maximum Output Torque (Emergency Stop Torque) (T2NOT) |
N/A 2 Times of Rated Output Torque |
Rated Input Speed (n1N) |
N/A 3000 rpm |
Maximum Input Speed (n1B) |
N/A 5000 rpm |
Torsional Rigidity |
N/A 4 N·m/arc·min |
Maximum Radial Force (F2rB) |
N/A 460 N |
Maximum Axial Force (F2aB) |
N/A 230 N |
S5 Cycle Operation Service Life (LH) |
N/A >30000 hours |
S1 Continuous Operation Service Life (LH) |
N/A >15000 hours |
Efficiency (η) |
N/A ≥ 97 % |
Operating Temperature |
N/A -25 to +90 ºC |
Lubrication |
N/A Synthetic Grease |
Protection Class |
N/A Ingress Protection (IP65) |
Mounting Position |
N/A Any |
Noise Level |
N/A ≤ 58 dB |
Weight |
N/A 1.24 kg |
Weight Tolerance (±) |
N/A 2 % |
Mass Moments of Inertia |
N/A 22 kg·cm² |
Accessory Items |
N/A
85576, Servobox Series Model AD 1 and 2-Stage 45 Millimeter (mm) Dimension A3 #1 Input Flange Plate for Planetary Reducers 85577, Servobox Series Model AD 1 and 2-Stage 46 Millimeter (mm) Dimension A3 #2 Input Flange Plate for Planetary Reducers 85578, Servobox Series Model AD 1 and 2-Stage 48.5 Millimeter (mm) Dimension A3 #3 Input Flange Plate for Planetary Reducers 85579, Servobox Series Model AD 1 and 2-Stage 63 Millimeter (mm) Dimension A3 #4 Input Flange Plate for Planetary Reducers 85580, Servobox Series Model AD 1 and 2-Stage 70 Millimeter (mm) Dimension A3 #5 Input Flange Plate for Planetary Reducers |
