COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Type |
N/A Copper-Nickel (Cu-Ni) Alloy |
Width |
N/A 100 mm |
Length |
N/A 300 mm |
Reference Temperature Rise |
N/A 180 ºC |
Note for Reference Temperature Rise |
N/A Please note that the Temperature Rise value is for reference only. The actual temperature rise is dependent on the ambient environment and the application of the flexible heater. |
Resistance |
N/A 14.9 Ohm |
Power |
N/A 210.47 Watts |
Power Density |
N/A 0.7 W/cm² |
Current |
N/A 3.76 A |
DC Voltage |
N/A 56 V |
Industry Standards/Certifications |
N/A CE Recognized CRU®US Recognized Reach Compliant Restriction of Hazardous Substances (RoHS) Compliant |
Heater Material |
N/A Etched Foil |
Shape |
N/A Rectangular |
Lead Wire Length |
N/A 210 mm |
Note for Lead Wire Length |
N/A The length of the lead wires will be 210 mm unless otherwise specified. |
