COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTC has a unique heat property that allows the PTC heat output to be regulated by the airflow applied. The higher the airflow, the higher the heat output and power (wattage). Therefore, depending on the end design, if the ambient temperature is high, the PTC output power will decrease; if the airflow is high with low ambient temperature, then the PTC output power will increase.
Unit of Measure
Specifications
| General Specifications
| Dimensions
| Design Consideration
| Overview
| Positive Temperature Coefficient (PTC) Characteristics
| Innovative Features
| Added Protection
| Customized Solutions
| Applications
| Note
Specifications
Brands |
N/A Pelonis Technologies |
Type |
N/A Terminal |
Length (L) |
N/A 30 mm |
Length (L1) |
N/A 42 mm |
Rated Voltage |
N/A 220 V |
Maximum Voltage |
N/A 260 V |
Maximum Inrush Current |
N/A 1 A |
Air Speed |
N/A 6.4 m/s |
Power at 6.4 Meter Per Second (m/s) Air Speed and 20 Degree (º) Celsius Temperature |
N/A 50 Watts |
Tolerance for Power at 6.4 Meter Per Second (m/s) Air Speed and 20 Degree (º) Celsius Temperature (±) |
N/A 10 % |
Power at 6.4 Meter Per Second (m/s) Air Speed and 0 Degree (º) Celsius Temperature |
N/A 55 Watts |
Tolerance for Power at 6.4 Meter Per Second (m/s) Air Speed and 0 Degree (º) Celsius Temperature (±) |
N/A 10 % |
Available Frames |
N/A MHF-90 |
Intended Application |
N/A Air |
Number of Tubes |
N/A 1 |
Fin Width |
N/A 30 mm |
General Specifications
Industry Standards/Certifications |
N/A CE Recognized Reach Compliant CRU®US Recognized CSA Restriction of Hazardous Substances (RoHS) Compliant Underwriters Laboratories (UL) |
Fin Pitch |
N/A 1.68 mm |
Voltage |
N/A Both AC/DC available. Please refer to Part Numbering for voltage ranges (for automotive use 12V˜520V). |
Power |
N/A 50˜2000 Watts |
Exemptions |
N/A Our PTC elements contain Pb under RoHS exemption 7(c)-I : Electrical and electronic components containing lead in a glass or ceramic other than dielectric ceramic in capacitors, e.g. piezoelectronic devices, or in a glass or ceramic matrix compound. |
Design Consideration
Power In |
N/A Positive (+) and negative (-) inputs on either side |
Wiring |
N/A
Wires with female terminals required Options: single-stage/multi-stages power setting wiring |
Standard Frames |
N/A Available |
Accessories |
N/A Available |
Limitations |
N/A No current and power (W) limitations |
Suitable Applications |
N/A
|
Heater Type |
N/A Positive Temperature Coefficient (PTC) |
Voltage Selection |
N/A
|
Application Note for Voltage Selection |
N/A
|
Positive Temperature Coefficient (PTC) Power (W) and Air Flow/Air Speed Considerations |
N/A
|
Application Note for Positive Temperature Coefficient (PTC) Power (W) and Air Flow/Air Speed Considerations |
N/A
|
Positive Temperature Coefficient (PTC) Fin Pitch Selection |
N/A
|
Positive Temperature Coefficient (PTC) Insulation Consideration (Doubled Insulation - Electrically Insulated Heater) |
N/A
|
Application Note for Positive Temperature Coefficient (PTC) Insulation Consideration (Doubled Insulation - Electrically Insulated Heater) |
N/A
|
Overview
Overview |
N/A Pelonis Technologies' innovative Fin PTC Air Heaters are significantly more efficient than coil or conventional heaters and create a very effective heat transfer in a small space. |
Positive Temperature Coefficient (PTC) Characteristics
Positive Temperature Coefficient (PTC) Characteristics |
N/A Fin PTC Air Heaters have self-regulating characteristics and will not overheat. This results in better conductivity, greater operating efficiency, a stable electronic response, and longer life expectancy. |
Innovative Features
Innovative Features |
N/A
|
Added Protection
Added Protection |
N/A The internal heating elements are fully cladded in a sturdy aluminum structure in order to reduce exposure to air and to withstand high levels of humidity and vibration. This method of protection also prevents loosening of the individual heating pellets and eliminates oxidation which can lead to eventual power reduction and shorter life expectancy. |
Customized Solutions
Customized Solutions |
N/A Fin PTC Air Heaters can be supplied in various sizes based on customer requirements and can also be configured with outer frames, thermostats, fuses, axial cooling fans, and protective shields to provide a complete single source assembly solution. |
Applications
Applications |
N/A Fin PTC Air Heaters can be used in automotive (electric vehicles) and other applications for heating, dehumidifying, and thermal retention or in general electronic appliances including hand dryers, air conditioners, irons, laminating machines, and adhesive sealing machines. Additional applications include freeze protection of outdoor surveillance cameras, 3C products, and other electronic devices. |
Note
Note |
N/A
|
