COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
This newly designed TH type Fin PTC Air Heater comes with two tube pitches. The standard pitch is 31 mm. For special designs, tube pitch of 25 mm is also available.
PTC has a unique heat property that allows the PTC heat output to be regulated by the airflow applied. The higher the airflow, the higher the heat output and power (wattage). Therefore, depending on the end design, if the ambient temperature is high, the PTC output power will decrease; if the airflow is high with low ambient temperature, then the PTC output power will increase.
PTC has a unique heat property that allows the PTC heat output to be regulated by the airflow applied. The higher the airflow, the higher the heat output and power (wattage). Therefore, depending on the end design, if the ambient temperature is high, the PTC output power will decrease; if the airflow is high with low ambient temperature, then the PTC output power will increase.
Unit of Measure
Specifications
| General Specifications
| Dimensions
| Design Consideration
| Overview
| Positive Temperature Coefficient (PTC) Characteristics
| Innovative Features
| Added Protection
| Customized Solutions
| Additional Information
| Applications
| Note
Specifications
Brands |
N/A Pelonis Technologies |
Type |
N/A Wired |
Length (L) |
N/A 314 mm |
Length (L1) |
N/A 329 mm |
Maximum Power |
N/A 2100 Watts |
Tolerance for Maximum Power |
N/A 7 % |
Rated Voltage |
N/A 220 V |
Maximum Voltage |
N/A 260 V |
Maximum Inrush Current |
N/A 22 A |
Air Speed |
N/A 6.4 m/s |
Available Frames |
N/A MHF-90 |
Intended Application |
N/A Air |
Number of Tubes |
N/A 2 |
Fin Width |
N/A 45 mm |
General Specifications
Industry Standards/Certifications |
N/A CE Recognized Reach Compliant CRU®US Recognized Restriction of Hazardous Substances (RoHS) Compliant |
Fin Pitch |
N/A 2.0 mm |
Voltage |
N/A Both AC/DC available. Please refer to Part Numbering for voltage ranges (for automotive use 12V˜520V). |
Power |
N/A 50˜2000 Watts |
Exemptions |
N/A Our PTC elements contain Pb under RoHS exemption 7(c)-I : Electrical and electronic components containing lead in a glass or ceramic other than dielectric ceramic in capacitors, e.g. piezoelectronic devices, or in a glass or ceramic matrix compound. |
Dimensions
Width |
N/A 45 mm |
Thickness |
N/A 26 mm |
Special Length (L) |
N/A 225 mm268 mm314 mm358 mm403 mm446 mm492 mm |
Design Consideration
Power In |
N/A Single sided Positive (+) and negative (-) inputs |
Wiring |
N/A
Can be connected to power directly Require customization |
Standard Frames |
N/A Available |
Limitations |
N/A ≤15 A≤1800 Watts |
Suitable Applications |
N/A
|
Heater Type |
N/A Positive Temperature Coefficient (PTC) |
Voltage Selection |
N/A
|
Application Note for Voltage Selection |
N/A
|
Positive Temperature Coefficient (PTC) Power (W) and Air Flow/Air Speed Considerations |
N/A
|
Application Note for Positive Temperature Coefficient (PTC) Power (W) and Air Flow/Air Speed Considerations |
N/A
|
Positive Temperature Coefficient (PTC) Fin Pitch Selection |
N/A
|
Positive Temperature Coefficient (PTC) Insulation Consideration (Doubled Insulation - Electrically Insulated Heater) |
N/A
|
Application Note for Positive Temperature Coefficient (PTC) Insulation Consideration (Doubled Insulation - Electrically Insulated Heater) |
N/A
|
Overview
Overview |
N/A Pelonis Technologies' innovative Fin PTC Air Heaters are significantly more efficient than coil or conventional heaters and create a very effective heat transfer in a small space. |
Positive Temperature Coefficient (PTC) Characteristics
Positive Temperature Coefficient (PTC) Characteristics |
N/A Fin PTC Air Heaters have self-regulating characteristics and will not overheat. This results in better conductivity, greater operating efficiency, a stable electronic response, and longer life expectancy. |
Innovative Features
Innovative Features |
N/A
|
Added Protection
Added Protection |
N/A The internal heating elements are fully cladded in a sturdy aluminum structure in order to reduce exposure to air and to withstand high levels of humidity and vibration. This method of protection also prevents loosening of the individual heating pellets and eliminates oxidation which can lead to eventual power reduction and shorter life expectancy. |
Customized Solutions
Customized Solutions |
N/A Fin PTC Air Heaters can be supplied in various sizes based on customer requirements and can also be configured with outer frames, thermostats, fuses, axial cooling fans, and protective shields to provide a complete single source assembly solution. |
Additional Information
Additional Information |
N/A Standard Fin PTC Air Heaters are designed with single stage heating (full power). However, TH type Fin PTC Air Heaters can be designed with multiple power stages by heating one or two tubes at a time. This makes them more economical through power saving and will also help extend heater life expectancy. If multiple stage heating is required in an application design, please contact our Sales Representatives in advance for special design and wiring. |
Applications
Applications |
N/A Fin PTC Air Heaters can be used in automotive (electric vehicles) and other applications for heating, dehumidifying, and thermal retention or in general electronic appliances including hand dryers, air conditioners, irons, laminating machines, and adhesive sealing machines. Additional applications include freeze protection of outdoor surveillance cameras, 3C products, and other electronic devices. |
Note
Note |
N/A
|
