COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
306mm (12.0in) to 486mm (19.1in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.8mmAq (0~0.070inH2O), Maximum Air Flow: 0~81.22CFM (0~2.3m3/min) to 0~155.38CFM (0~4.4m3/min).
Unit of Measure
Specifications
Shipping Weight |
N/A 700 g |
Fan Type |
N/A EC fan |
Length A |
N/A 300 mm |
Length B |
N/A 314 mm |
Length C |
N/A 366 mm |
Rated Voltage |
N/A 24 V |
Speed Control |
N/A 0~10 V |
Rated Current |
N/A 0~0.20 A |
Speed |
N/A 0~1650 rpm |
Maximum Pressure |
N/A 0~1.8 mmAq |
Maximum Air Flow |
N/A 0~3.0 m³/min |
CFM |
N/A 0~105.94 |
Noise |
N/A 0~42 dBA |
Q_STP vs. P Graph Index |
N/A 2 |
Weight |
N/A 0.7 kg |
