COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
305mm (12.0in) to 425mm (16.7in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~3.7mmAq (0~0.145inH2O) to 0~4.3mmAq (0~0.169inH2O), Maximum Air Flow: 0~130.66CFM (0~3.7m3/min) to 0~194.23CFM (0~5.5m3/min).
Unit of Measure
Specifications
Shipping Weight |
N/A 690 g |
Fan Type |
N/A EC fan |
Length A |
N/A 240 mm |
Length B |
N/A 250 mm |
Length C |
N/A 305 mm |
Rated Voltage |
N/A 24 V |
Speed Control |
N/A 0~10 V |
Rated Current |
N/A 0~0.40 A |
Speed |
N/A 0~1650 rpm |
Maximum Pressure |
N/A 0~4.3 mmAq |
Maximum Air Flow |
N/A 0~3.7 m³/min |
CFM |
N/A 0~130.66 |
Noise |
N/A 0~44 dBA |
Q_STP vs. P Graph Index |
N/A 1 |
Weight |
N/A 0.690 kg |
