COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
737mm (29.0in) to 847mm (33.3in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~0.8mmAq (0~0.031inH2O), Maximum Air Flow: 0~148.32CFM (0~4.2m3/min) to 0~211.89CFM (0~6.0m3/min).
Unit of Measure
Specifications
Shipping Weight |
N/A 1000 g |
Fan Type |
N/A EC fan |
Length A |
N/A 410 mm |
Length B |
N/A 420 mm |
Length C |
N/A 847 mm |
Rated Voltage |
N/A 24 V |
Speed Control |
N/A DC 0~10 V |
Rated Current |
N/A 0~0.26 A |
Speed |
N/A 0~1800 rpm |
Maximum Pressure |
N/A 0~0.8 mmAq |
Maximum Air Flow |
N/A 0~6.0 m³/min |
CFM |
N/A 0~211.89 |
Noise |
N/A 0~34 dBA |
Q_STP vs. P Graph Index |
N/A 3 |
Weight |
N/A 1 kg |
