COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
360mm (14.1in) to 490mm (19.2in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~2.6mmAq (0~0.102inH2O) to 0~2.9mmAq (0~0.114inH2O), Maximum Air Flow:0~127.13CFM (0~3.6m3/min) to 0~165.98CFM (0~4.7m3/min).
Unit of Measure
Specifications
Shipping Weight |
N/A 700 g |
Fan Type |
N/A EC fan |
Length A |
N/A 298 mm |
Length B |
N/A 308 mm |
Length C |
N/A 360 mm |
Rated Voltage |
N/A 24 V |
Speed Control |
N/A DC 0~10 V |
Rated Current |
N/A 0~0.28 A |
Speed |
N/A 0~2200 rpm |
Maximum Pressure |
N/A 0~2.9 mmAq |
Maximum Air Flow |
N/A 0~3.6 m³/min |
CFM |
N/A 0~127.13 |
Noise |
N/A 0~39 dBA |
Q_STP vs. P Graph Index |
N/A 1 |
Weight |
N/A 0.7 kg |
