COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
349mm (13.7in) to 459mm (18.1in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.3mmAq (0~0.051inH2O) to 0~1.4mmAq (0~0.055inH2O), Maximum Air Flow: 0~74.16CFM (0~2.1m3/min) to 0~116.54CFM (0~3.3m3/min).
Unit of Measure
Specifications
Shipping Weight |
N/A 440 g |
Fan Type |
N/A EC fan |
Length A |
N/A 360 mm |
Length B |
N/A 370 mm |
Length C |
N/A 409 mm |
Rated Voltage |
N/A 24 V |
Speed Control |
N/A DC 0~10 V |
Rated Current |
N/A 0~0.18 A |
Speed |
N/A 0~2200 rpm |
Maximum Pressure |
N/A 0~1.4 mmAq |
Maximum Air Flow |
N/A 0~2.7 m³/min |
CFM |
N/A 0~95.35 |
Noise |
N/A 0~34 dBA |
Q_STP vs. P Graph Index |
N/A 2 |
Weight |
N/A 0.440 kg |
