COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
115V, 230V
Dual Ball Bearings
26 ~ 40 CFM (0.74 ~ 1.14 m³/min)
Frame/Impeller: Thermoplastic PBT UL94V-0
Lead Wires: UL1430, 24 AWG, 300 ± 15mm
Operating Temperature: -10ºC ~ +70ºC
Operating life: 50,000 hours at 40ºC
IP55 Dust & Moisture Protection
Insulation Class: B (130ºC)
CE, RoHS
Dual Ball Bearings
26 ~ 40 CFM (0.74 ~ 1.14 m³/min)
Frame/Impeller: Thermoplastic PBT UL94V-0
Lead Wires: UL1430, 24 AWG, 300 ± 15mm
Operating Temperature: -10ºC ~ +70ºC
Operating life: 50,000 hours at 40ºC
IP55 Dust & Moisture Protection
Insulation Class: B (130ºC)
CE, RoHS
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Fan Type |
N/A Axial |
Curve |
N/A 2 |
Alternating Current (AC) Voltage |
N/A 115 V |
Frequency |
N/A 50 Hz60 Hz |
Voltage Range |
N/A 85 to 132 V |
Current |
N/A 0.04 A |
Bearing |
N/A Dual Ball Bearings |
Power |
N/A 2.0 Watts |
Speed |
N/A 2500 rpm |
Airflow (P) |
N/A 33.3 ft³/min0.94 m³/min |
Pressure (P) |
N/A 0.15 inH2O3.7 mmAq |
Noise |
N/A 32 dBA |
Operating Temperature at 35 to 85 Percent (%) Relative Humidity |
N/A -10 to +70 ºC |
Storage Temperature at 35 to 85 Percent (%) Relative Humidity |
N/A -40 to +80 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 50,000 hours |
Insulation Class |
N/A B (130 ºC) |
Frame/Impeller |
N/A Thermoplastic PBT UL94V-0 |
Lead Wire Rating |
N/A Underwriters Laboratories (UL1430) |
Lead Wire Thickness |
N/A 24 AWG |
Lead Wire Jacket Diameter |
N/A 300 mm |
Lead Wire Jacket Diameter Tolerance (±) |
N/A 15 mm |
Dust and Moisture Protection |
N/A Ingress Protection (IP55) |
Weight |
N/A 155 g |
Industry Standards/Certifications |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) Compliant |
Applications
Applications |
N/A
HVAC systems Refrigeration equipment Data centers Range hoods Boiler equipment Computer systems Automotive equipment |
Additional Information
Additional Information |
N/A
RJ Series EC axial fans include 80mm and 120mm compact sizes with high efficiency electronics that reduce energy consumption, operate quietly, and provide extended motor life that results in significant cost savings. RJ Series EC Fans are ideal alternatives to traditional AC and DC fans and provide higher operating efficiency, lower noise, and longer operating life. |
