COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTI-AE series Eco-Watt Inline Duct Fans include EC motor
technology with ultra-low power consumption and variable
speed control.
Each fan body is made of lightweight environmentally friendly
double-insulation material.
The innovative impeller design ensures optimal airflow and
pressure, high operating efficiency, and low noise, and the
special joint design facilitates easy installation and
maintenance.
The fans can operate from -20℃ to 60℃ and include thermal
protection and dual ball bearings for long-life operation up to
50,000 hours.
Protection Class:IP44.
technology with ultra-low power consumption and variable
speed control.
Each fan body is made of lightweight environmentally friendly
double-insulation material.
The innovative impeller design ensures optimal airflow and
pressure, high operating efficiency, and low noise, and the
special joint design facilitates easy installation and
maintenance.
The fans can operate from -20℃ to 60℃ and include thermal
protection and dual ball bearings for long-life operation up to
50,000 hours.
Protection Class:IP44.
Unit of Measure
Specifications
Voltage |
N/A 220 to 240 V |
Current |
N/A 1.0 A |
Power |
N/A 110 Watts |
Speed |
N/A 3500 rpm |
Airflow |
N/A 760 cfm1292 m³/h |
Weight |
N/A 2.7 kg |
