COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTF-S series Inline Duct Fans are well suited for indoor exhaust
fresh air systems, ventilation, and humidification.
Each fan is designed with a special integrated housing with
innovative joints for easy installation and maintenance. The
fan housing is made of high endurance and lightweight ABS
material.
The fans can operate from -20℃ to 60℃ and also include
dual ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
fresh air systems, ventilation, and humidification.
Each fan is designed with a special integrated housing with
innovative joints for easy installation and maintenance. The
fan housing is made of high endurance and lightweight ABS
material.
The fans can operate from -20℃ to 60℃ and also include
dual ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
Unit of Measure
Specifications
Speed |
N/A L |
Voltage |
N/A 100 to 120 V |
Frequency |
N/A 60 Hz |
Current |
N/A 0.42 A |
Power |
N/A 25 Watts |
Speed |
N/A 2550 rpm |
Airflow |
N/A 25 cfm43 m³/h |
Pressure |
N/A 0.46 inH2O11.68 mmAq114.47 Pa |
Noise |
N/A 21 dBA |
Weight |
N/A 1.4 kg |
|
|
|

