COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTF-P series Mixed-Flow Inline Duct Fans are well suited for
indoor exhaust fresh air systems, ventilation, and
humidification.
Mixed-Flow technology delivers a high flow rate in a small space
against a high back pressure and provides a low power and low
noise solution that can be used in almost any high-density
cooling application.
Each fan is designed with a special integrated housing with
innovative joints for easy installation and maintenance. The fan
housing is made of high endurance and lightweight PP material.
The fans can operate from -20℃ to 60℃ and also includes dual
ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
indoor exhaust fresh air systems, ventilation, and
humidification.
Mixed-Flow technology delivers a high flow rate in a small space
against a high back pressure and provides a low power and low
noise solution that can be used in almost any high-density
cooling application.
Each fan is designed with a special integrated housing with
innovative joints for easy installation and maintenance. The fan
housing is made of high endurance and lightweight PP material.
The fans can operate from -20℃ to 60℃ and also includes dual
ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
Unit of Measure
Specifications
Speed |
N/A H |
Voltage |
N/A 220 to 240 V |
Frequency |
N/A 50 Hz |
Current |
N/A 1.20 A |
Power |
N/A 225 Watts |
Speed |
N/A 2450 rpm |
Airflow |
N/A 827 cfm1405 m³/h |
Pressure |
N/A 1.96 inH2O49.78 mmAq487.73 Pa |
Noise |
N/A 66 dBA |
Weight |
N/A 7.5 kg |

